| Current (max.) | Voltage | Circuits | Operating Temperatures |
|---|---|---|---|
| 3.5A (2-circuits/24 AWG) | 250V AC RMS/DC | 2 to 15 | -55 to +105°C |
Features and Benefits
Designers need to incorporate smaller connectivity to save space in design footprints as customers look for components that can fit within tight spaces without compromising functionality. The compact design of Pico-SPOX, with its 1.50mm pitch, saves 30% more space compared to larger 2.00mm pitch connectors. This allows manufacturers to pack more functionality into smaller spaces, which is increasingly important in miniaturized consumer devices and vehicles.
Designers should consider streamlining assembly processes by integrating components that have built in error prevention features, which can reduce rework costs and increase production efficiency. Pico-SPOX features polarization keys and a friction-lock design to ensure connectors are mated in the correct orientation, which helps prevent failures due to incorrect connections. This would increase overall production efficiency as customer would experience a reduction in connection errors, which reduces the rework costs.
Manufacturers need to ensure product reliability in harsh environments for consistent performance. The rugged design of the Pico-SPOX connectors provides durable and reliable components that ensure fewer end-product recalls, which improves customer satisfaction.
Applications by Industry
Control modules
Infotainment systems
Network interfaces
Air conditioners
Refrigerator
Washing machine
Industrial equipment
Switching equipment
Servers
Switches
Ethernet switches
Networking routers
This is not a definitive list of applications for this product. It represents some of the more common uses.
Frequently Asked Questions
What are Pico-SPOX connectors?
Pico-SPOX connectors are a 1.50mm pitch solution that can deliver up to 3.5A with multiple circuit sizes and configurations for design flexibility.
What applications can benefit from Pico-SPOX connectors?
Pico-SPOX connectors are space efficient while delivering up to 3.5A of power making them ideal for consumer and vehicle designs with tight PCB constraints.