Skip to main content
Image

PicoBlade Connectors

High-performance PicoBlade Wire-to-Board and Wire-to-Wire Connectors feature both Tin and Gold-plated versions for superior flexibility, reliability and durability across a wide variety of applications and industries.

Product Highlights


Circuits:Wire AWG:Pitch:
2 - 1526 - 321.25mm

Features and Benefits


Compact and small 1.25mm pitch W-to-W/W-to-B connectors:
Provides space savings

Flash Gold-plated versions:
Offers superior reliability and durability in harsh environmental conditions

W-to-B and W-to-W solution with through-hole and SMT headers in straight and right-angle orientations:
Offers design flexibility

Two-point contact design:
Assures a reliable electrical connection under lowcurrent, low-voltage and high-vibration conditions

Friction lock:
Provides secure mating retention

Optional vacuum caps for SMT vertical headers:
Allows high-volume placement using industry-standard pick up nozzles (Tin plated only)

Overview


Customers need improved reliability and durability as rugged applications can be subject to shock, vibration or rough handling that can dislodge the terminals and cause signal interference. The PicoBlade Connector System features a two-point-contact design for a reliable electrical connection and a frictional lock for secure mating retention; the Gold plating provides superior reliability and durability.

Existing users of PicoBlade Wire-to-Board Connectors want higher electrical conductivity than existing Tin-plated versions can support. Molex introduced PicoBlade Goldplated W-to-B Connectors with through-hole and SMT headers in a right-angle orientation.

Customers need compactness without sacrificing overall quality in standard W-to-B/W-to-W connectors. Molex offers 1.25mm pitch connectors with a reliable two-point contact design and friction lock.

Customers require high-volume vacuum pick-and-place assembly for SMT headers using industry-standard pickup nozzles. Vacuum caps on the top of the header and a flat area for pick-and-place assembly purposes enable easy automatic board placement.

Multiple purchases and engineering steps can increase costs, take additional time, and add complexity to the procurement process.PicoBlade Connectors are available in 2 to 15 circuits, Tin- and Gold-plated versions with through-hole and SMT mounting, and vertical and right-angle orientations.

Applications by Industry


Body control modules
Combination switches
In-vehicle comfort and infotainment
Instrument panels
Shifters
Steering

Drones
Electric test equipment
Security systems
Smart meters

Servers

Hearing aids
Monitors

This is not a definitive list of applications for this product. It represents some of the more common uses.