Engineers often encounter difficulty when configuring harness assemblies with multiple polarized housings of identical circuit sizes. Mis-mating and poor contact stability can lead to delays, increased costs and compromised performance — particularly with crimp terminals that lack proper alignment or rely on surface-contact designs.
Pin and socket connectors offer more robust design features that ensure secure and accurate assembly. This includes capabilities such as dual terminal lock lances for enhanced contact stability, multipoint contact designs for reliable electrical performance and a wide range of crimp tooling to accommodate various manufacturing needs. Additionally, versatile housing options that support both male and female terminals, along with keying and polarizing features, prevent assembly errors and improve operational efficiency.
Standard .062", Standard .062+ and Standard .093" pin and socket connectors from Molex deliver exceptional reliability and flexibility for medium-power applications. These wire-to-wire and wire-to-board connectors feature dual-locking lances and multipoint contacts for secure attachments and prevention of poor contact wipe. Offering a variety of housing sizes — from 1 to 36 circuits — and compact designs ideal for tight spaces, Molex provides cost-effective solutions that ensure error-free assembly, reducing time and cost in the manufacturing process.