| Current | Voltage | Circuits | Operating Temperature |
|---|---|---|---|
| Up to 2.5A | Up to 100V | 2 to 10 | -55 to +125°C |
Features and Benefits
With the growing demand for product miniaturization, smaller devices continue to drive the need for space-saving connectors that do not compromise performance. Additionally, industry standards require connectors to meet stricter quality and safety regulations, while environmental regulations mandate that components withstand harsher conditions and longer life cycles.
To address space-constraint issues, designers need compact connectors that maximize space savings without hindering performance reliability. Having to adhere to more stringent regulations, engineers need connectors that simplify compliance testing and certification for faster time to market. Connectors used in harsh conditions must withstand vibration, temperature extremes, moisture and other environmental stresses common in automotive applications.
Rely-On wire-to-board connectors address these challenges by offering high reliability in a compact form factor. Their miniaturized footprint enables manufacturers to meet the increasing demand for smaller, space-efficient devices without sacrificing quality or performance. Featuring a proven certified design, these connectors can withstand elevated temperatures, intense vibration and mechanical stress. Rely-On Connectors ensure durable electrical connections that support manufacturers in meeting stringent regulatory requirements without imposing added testing or redesign efforts.
Featured Videos
Rely‑On Connectors—Compact Reliability for Demanding Applications
Design engineers require compact, reliable connectors that simplify compliance, accelerate time to market and perform consistently in demanding applications. Rely‑On wire‑to‑board connectors deliver high reliability in a miniaturized, USCAR-certified design, providing consistent electrical performance under stringent mechanical and environmental conditions.
Applications by Industry
Compact portable appliances
Smart speakers
Tablet PCs
Wearable devices
Driver monitoring systems
Heads-up displays
Heated seat modules
Interior lighting
Interior rearview mirrors
Steering wheels
Taillamps and headlamps
Combat helmets
Drones
Unmanned aircraft vehicles (UAVs)
Air conditioners
Heat pumps
Humidifiers
Ventilators
This is not a definitive list of applications for this product. It represents some of the more common uses.
Frequently Asked Questions
What are Rely-On Connectors?
Rely-On Connectors are advanced, compact 1.00mm-pitch, wire-to-board connector solutions for design engineers who demand high reliability and durability in harsh operating environments. These connectors address the critical challenges associated with vibration, temperature extremes and stringent compliance requirements.
What makes Rely-On Connectors different from other single-row connectors?
Rely-On Connectors are designed to specifically meet automotive standards for harsh environments. These connectors successfully passed mechanical shock and vibration tests required by USCAR2 Class V1 and LV214 S1 standards and can operate reliably at temperatures up to 125°C.
Why are Rely-On Connectors offered in the gold-plating option only?
To ensure highly reliable operation in harsh environments, Rely-On Connectors are only featured in gold plating because of its superior performance compared to tin plating.
Are Rely-On Connectors PFAS free?
Yes, Rely-On Connectors are PFAS free, making them environmentally safe.