| Current | Voltage | Pitch | Circuits |
|---|---|---|---|
| 8.5A | 600V | 3.96mm | 4 to 12 |
Features and Benefits
As engineers aim to streamline their BOM, reducing the number of individual connector components required for applications becomes imperative. Operator fatigue and injuries due to repetitive mating and assembly generate concerns, as well as the need for increasing efficiency. Additionally, designers require assurance that the connector systems they integrate help prevent mis-mating during assembly.
Swing TPA Connectors simplify supply chain constraints by reducing the number of unique parts required on their BOM, through a hermaphroditic solution that combines multiple interconnect functions into a single connector. Featuring a hermaphroditic housing and terminal system with a pre-integrated TPA, these notable connectors minimize the need for operators to handle multiple parts and eliminate unnecessary assembly steps, reducing repetitive mating and assembly tasks. Available in three different color options (natural, red, blue) with keying options, Swing TPA Connectors help prevent mis-mating and provide an ideal solution for operational challenges.
Applications by Industry
Air-conditioning systems
Dishwashers
Dryers
Ovens
Refrigerators
Washing machines
This is not a definitive list of applications for this product. It represents some of the more common uses.
Frequently Asked Questions
What are Swing TPA Connectors?
Swing TPA Connectors are an innovative solution featuring a hermaphroditic housing, terminals and integrated TPA. These features maximize production efficiency and enhance reliability by requiring fewer unique components and an efficient design. The integrated TPA feature acts as a secondary lock, ensuring terminals are fully seated and remain secure in their housing, helping prevent disengagement.
What makes Swing TPA Connectors different from conventional connectors?
The connectors feature a two-in-one design combining a hermaphroditic housing with an integrated TPA. Customers no longer need to select multiple separate parts, reducing BOM complexity, procurement time and overall costs.
How many parts do I need to purchase?
Instead of five separate parts, you only need two—a hermaphroditic housing and a hermaphroditic terminal.