Skip to main content

Wiring Devices

Durable, dependable wiring devices designed for tough, abusive industrial commercial jobs requiring NEMA type 4, 4X, 6, 6P, IP65, IP66, or IP67 standards.

Watertite Extreme Wet-Location Wiring Solutions

Provide the ultimate resistance to impact, heat, weather and chemicals. Woodhead Watertite Extreme’s oil-resistant Advanced Vulcanized Rubber compound is uniquely suited to withstand chemical abuse and exposure in petrochemical environments, while the anti-microbial version of this material inhibits bacteria growth.

Image

Heavy-Duty Industrial Wiring Devices

Heavy-duty industrial-wiring devices designed for abusive conditions coupled with dependable performance for applications that demand the unmatched durability that rubber exclusively delivers.

 


 

Image