| Locking Style: | IP Rating: | Current: |
|---|---|---|
| Threaded | IP67, IP68, IP69k | 32.A / 600V rated |
Product Highlights
Features and Benefits
Overview
BradPower Cordsets and Receptacles replace machine hard wiring with a modular, quick-connect system comprised of crush resistant, pre-wired cordsets with factory-molded connectors. The result is a robust, scalable and easy-to-install power distribution system that does not require the specialized tools and labor typically associated with traditional conduit or raceway installations.
BradPower modular components make installation faster, easier and more reliable. Where multiple machines are involved, assembling the systems is consistent and repeatable.
Compared to traditional hard wiring, BradPower modular solutions provide reduced installation costs, simplified connections, increased plant flexibility and reduced commissioning time, providing an overall cost-savings.
Applications by Industry
Industrial Automation:
Automated machine tools
Distributed motor control
Material handling equipment
Packaging equipment
Robotic systems
This is not a definitive list of applications for this product. It represents some of the more common uses.