| Connector Type | Connector Insertion Loss | Connector Return Loss | Operating Temperature |
|---|---|---|---|
| 12F/16F Push-Pull, 144F High-Density | <0.7 dB (single-mode), <0.3 dB (multi-mode) | >55 dB (single-mode), >25 dB (multi-mode) | -10 to +60°C |
Features and Benefits
To address the need for AI-driven capacity increases, data centers must upgrade bandwidth capabilities while minimizing infrastructure changes. To enable long-term efficiencies, data centers need interconnect solutions that are scalable, economical, easy to deploy and require minimal maintenance.
Versatile optical connection solutions that are scalable and modular can provide efficient, future-proofed capabilities for high-performance data centers. By using optical connectors that are easy to install and designed to minimize inspection requirements, data centers can limit system downtime, improve reliability and cut costs by reducing the demand for highly skilled maintenance staff. Utilizing high-density solutions also minimizes space requirements, reducing costs and making upgrades more efficient.
High-capacity VersaBeam EBO Fiber Interconnect Solutions fit more fibers into a smaller form factor, maximizing rack density and reducing space requirements. These connectors reduce maintenance requirements by leveraging easily installed connectors and expanded beam technology that requires less inspection. Scalable and modular, VersaBeam EBO Expanded Beam Connectors support future upgrades by using high-density connections to improve reliability and reduce the total cost of ownership.
Featured Videos
Frequently Asked Questions
How do VersaBeam EBO Expanded Beam Connectors minimize downtime?
VersaBeam EBO Expanded Beam Connectors are less sensitive to dust and contamination than standard direct-contact optical connectors, which means they are more reliable. They also require less frequent inspection and cleaning.
What is the advantage of VersaBeam EBO Expanded Beam Connectors over alternative fiber optic connectors?
VersaBeam EBO Expanded Beam Connectors offer more repeatable and stable insertion and return losses due to the debris-insensitive total internal reflection (TIR) lens. This allows for a plug-and-play type connector which requires less cleaning and inspection when compared to other multi-fiber connectors on the market.
What is the relative cost difference of VersaBeam EBO Expanded Beam Connectors in comparison to MPO connectors?
Due to the VersaBeam EBO Expanded Beam Connector’s innovative design, termination times and component counts are reduced, resulting in minimal initial cost differences between the two connector systems. Additionally, the operational expense reductions and turn-up-time savings result in significant total cost of ownership improvements.
What are expanded beam fiber connectors?
VersaBeam EBO Expanded Beam Connectors use a TIR collimation lens to expand the optical path. This reduces lateral offset effects, enhances IL and RL performance, minimizes contamination, reduces the need for cleaning and inspection, speeds deployment and installation operations, and helps minimize system downtime.