| Cable Type: | Jacket Type: | Connector Type: |
|---|---|---|
| Multimode, Singlemode, POF, HPCF, Specialty, Tubing | PE, CPE, PVC, PA, PUR | Optical, SMI, electrical, coaxial, RF, PCBA |
Product Highlights
Features and Benefits
Overview
Plastic optical fiber (POF) cables, made from light-conducting plastics, are used for optical cabling networks over short distances, while glass cables are used for long distances. Molex delivers fully customizable, cost-competitive Plastic Optical Fiber (POF) Cable Assemblies and Harnesses that provide maximum flexibility for a range of applications. Molex also offers custom hybrid POF harnesses with features that simplify and speed up installation, solve routing issues and provide a compact, easy-to use optical solution. Furthermore, Molex POF and Hybrid Cable Assemblies with D-Sub Connectors enable the use of both signal and fiber contacts, providing multiple functions with one cable harness.
Molex customizes POF cable assemblies and harnesses with the following options:
- Connector types
- Jacket materials and colors
- Temperature ranges
- UL certification
- Cable lengths and tolerances
Additionally, purchasing fully customized POF cable solutions from Molex enables customers to simplify their supply-chain through vendor reduction and remove third-party margins/costs.
Applications
Rail infrastructure
Railway infrastructure locomotives
Subways
Traction, high-speed trains
3-D printers
Drag chain applications
Ethernet based applications
Factory automation
Fieldbuses
Industrial printers
Diagnostic equipment
Galvanic isolation
Optical sensors
Surgical equipment
This is not a definitive list of applications for this product. It represents some of the more common uses.