| Connector Type | Operating Temperature | IP Rating |
|---|---|---|
| SC-APC | -40 to +75°C | IP68 |
Product Highlights
Products
Features and Benefits
Overview
Deploying broadband connections to residences and businesses requires fiber optic connectivity that can operate in the OSP environment for 20+ years. Molex OSP Fiber’s Hardened SC-APC Connectivity and Bend-Limiting Flat Drop Cable ensures that the connection to the internet service provider will remain stable.
The massive scale of FTTx deployments requires installation of fiber elements/links by technicians with no specialty fiber skills who can do the work in the minimum time possible. Factory-Terminated MSTs and cables provide guaranteed performance (factory tested), require no special training to install (plug and play) and afford the fastest method of joining optical elements.
Physical plant (network) owners will require multiple sources of supply to be interoperable. Molex OSP Fiber’s MST and Drop Cables will use industry-standard connector form factors.