Skip to main content

LED Indicators / Arrays

Explore our range of LED Indicators and LED Arrays

LED Arrays

Molex LED Arrays provide cost-effective, high-quality, customized, flexible lighting solutions that can be used in a wide variety of industries and applications

Features and Benefits


Roll-to-roll (R2R) laminate processing and component placement on flexible substrates:
• Provide an economical manufacturing and assembly process which maintains a high level of light output
• Eliminates use of solder or encapsulation
• Provides superior reliability

Soligie printed electronics design expertise:
• Solutions can range from printed traces to complete parts
• Able to produce in high volumes
• Utilizes high-speed assembly equipment
• Provides a range of printing and assembly methods

ITAR, ISO 13485 and ISO 9001 process and documentation controls:
Assures reliability and compliance to these industry-accepted standards

Configurable design options for custom applications:
• Enables new lighting designs and solutions for a wide variety of markets and applications
• Differentiates products by unique lighting effects and platforms

Broad knowledge base of technology, materials, associated companies and research institutions compiled over a decade as a recognized leader in the industry:
• Boosts efficiency in identifying solutions for technology development and implementation
• Provides detailed solutions to complex problems

LED Indicator

LED indicators are ideal for use in a variety of industry applications including medical, automotive, industrial and consumer. One of the biggest advantages of LED technology is energy efficiency. LEDs can allow for design flexibility options, one such feature is color customization. LEDs are well-suited for applications requiring small form factor, often measuring only millimeters in width and depth.

Features and Benefits


Low-profile solution to icon and display backlighting:
Helps maximize motherboard PCB spacing, in products where design layouts are tight

LED Indicators mounted directly on the faceplate of the product:
• Cosmetically appealing
• Eliminates LED mis-registration

One-piece solution to LED indication:
Low-cost solution

EMI, RFI standard, and ESD shielding:
Eliminates the need for light pipes normally used for shielding purposes

Pressure-sensitive adhesive for product mounting:
peal-n-stick adhesive is easy to apply

Superior reliability:
500 million LEDs bonded to switches