To improve supply chain visibility, shippers need a reliable and versatile solution that can provide real-time tracking. This is especially important for industries requiring detailed asset tracking such as the medical, food-and-beverage and cold chain industries. In these sectors, shippers must ensure environmental conditions or temperatures remain within specified ranges during shipment to meet regulatory requirements.
Tracking solutions that maintain consistent, Bluetooth-enabled tracking from origin to destination enable shippers to solve multiple challenges. These solutions allow shippers to quickly identify issues, making it possible to take corrective actions to maintain product integrity during transit. End-to-end tracking supports robust chain-of-custody visibility, streamlines logistics and helps meet a variety of regulatory requirements.
TrackLabel Printable Asset Labels use BLE connectivity to provide real-time tracking of temperature, environmental conditions, location and chain-of-custody information during shipment. These labels are thin, lightweight, easily integrated and disposable, making them a cost-effective and scalable solution that is ideal for multiple industries. The product’s design minimizes weight and thickness while maximizing battery life, enhancing efficiency and flexibility.