| Connectors | Integrated Components | Power |
|---|---|---|
Output: 7/16 DIN 4.3-10 and 2.2-5 Input: SMA, SMP, PSMP, SMP-MAX | Connectors, Isolators, Circulators | Up to 650W |
Product Highlights
Features & Benefits
Customizable designs include using various connectors, and wall, mast or rack mountable:
Optimized to suit the customer’s requirements.
Examples of connectors used include:
• 7/16 DIN
• 4.3-10
• 2.2-5
• SMA
• SMP
• PSMP
• SMP-MAX
Rigorous verification and qualification before production:
Ensures reliable, fit-for-purpose filter products:
• Temperature cycling/thermal shock
• Temperature stress
• Operating climate
• Humidity
• Vibration/shock/bump
• Drop test
• Salt-fog/mist (accelerated corrosion test)
Designed to withstand harsh environmental conditions:
Meets demanding customer application needs :
• Built-in lightning protection options
• Built-in DC stop options
• Protection for indoor and/or outdoor applications (e.g., IP67 rating)
Industry-leading low PIM levels for small cell and base station product:
• Delivers signal integrity performance and low PIM, which are critical for LTE and 5G deployments.
• Support all major standards: 4G LTE, 5G NR and older versions.
Global development teams based in North America and China and industry-leading manufacturing capabilities:
• Enables quick turnaround of mid- to large-volume production runs
• Ensures cost-effective methods while maintaining quality and performance.
DC and Antenna Interface Standards Group (AISG) 2.0 compliant pass-through on selected ports:
• Supports industry 2.0 standards
High power handling up to 650W:
• Meets customer power needs
Overview
5G feature-rich devices and applications demand the introduction of new and higher frequencies with increased capacity. The RF cavity filter is often the largest single component in a radio and its size drives costs in other areas. Macro cells and small cells will have more channels to increase capacity requiring MIMO (Multiple In Multiple Out) filters. These high-performance filters must be Isolated from one another.
The demands of each radio platform create unique challenges that require customized RF filter solutions. Our RF filter design experts have experience in custom solutions for many years up to 80Ghz. DAS, small cell, macro cell, MIMO and Radio Link experiences give us confidence in finding an optimal solution. We use established in-house tools, procedures, and supply chain to meet reliable results.
As 5G applications are used more widely in conjunction with radar and satellite, the signal landscape will get more complex. For example, Interference in CBRS can potentially interfere with highly sensitive Aviation (altimeter) equipment. Planning and discussion between industry associations must be held in advance of implementation.
Higher demands for performance, reducing power where possible and avoiding mixing of signals and added noise are important goals. This must be done using the least expensive approaches from design to Die Casting and secondary CNC Milling, plating and then assembly and test. Molex provides cavity filters with low Insertion Loss, high Rejection, and ultra-low PIM. Many MIMO filters require high Isolation between channels.
Applications by Industry
Telecommunications:
Antenna Array Systems (AASs)
Base Transceiver Stations (BTSs)
LTE, 4G and 5G Networks
Laboratory Test Applications
RF and Microwave Telecommunications
Radio Access Networks (RANs, O-RAN, V-RAN)
Remote Radio Heads (RRHs)
Small Cells (picocell, femtocell and microcell)
This is not a definitive list of applications for this product. It represents some of the more common uses.