| Frequency Range | Typical VSWR | Connector Interface Option | |
|---|---|---|---|
| Cardinal Flex Cables | DC to 110 GHz, depending on connector type | < 1.4:1 up to 110 GHz (connector dependent) | 1.0, 1.85, 2.4, 2.92, 3.5mm, SMA, Type N |
| Cardinal Test Armored Cables | DC to 110 GHz, depending on connector type | < 1.4:1 up to 110 GHz (connector dependent) | 1.0, 1.85, 2.4, 2.92, 3.5mm, SMA, Type N |
| Cardinal Wave Cables | DC to 67 GHz, depending on connector type | ≤1.30:1 (DC to 40 GHz) ≤1.35:1 (DC to 67 GHz) |
1.85, 2.4, 2.92mm |
| Cardinal Multi-Port Coaxial Assemblies | DC to 145 GHz, depending on connector type | 1.6:1 (DC to 67 GHz) 2.0:1 (DC to 145 GHz) |
0.8, 1.0, 1.85mm (single-row 1x4 or 1x8; dual-row 2x8) |