As communication technologies advance, customers need RF attenuators and terminations that can precisely control and stabilize signal levels at higher frequency bands and power levels. These components must exhibit long-term reliability and accuracy in harsh environments subject to large temperature ranges.
Accurate and dependable attenuation and control of signals to eliminate reflections and fluctuations helps improve system operation for high-performance networks. It also reduces damage to equipment and enhances productivity. Robust components resistant to challenging environmental effects help reduce maintenance costs and downtime.
Passive RF attenuators and terminations from Molex are designed to meet the rigorous demands of defense/aerospace, commercial/wireless, and test and measurement applications. Engineered for precision and reliability, these products provide exceptional accuracy and consistent quality to help ensure optimal performance and long-term durability in a diverse range of environments.