Skip to main content
RF Microwave Technology

RF Connectors by Series

Designed for precision and reliability, RF connectors facilitate seamless data transmission across a variety of applications, including telecommunications, broadband, aerospace, defense, test and measurement, automotive, medical, industrial and smart farming. With an emphasis on quality and innovation, this range of connectors are engineered to deliver high-performance solutions tailored to the unique demands of modern communication systems. They are built to withstand harsh environments, ensuring durability and consistent performance in challenging conditions.

Ultra-microminiature


MCRF 6 GHz

SSMCX 6 GHz

Microminiature


MMCX 6 GHz

MCX 6 GHz

SMPM 65 GHz

Subminiature


SMP 40 GHz

SMP-MAX 6 GHz

DIN 1.0/2.3 10 GHz

SMA 26.5 GHz

SMB 4 GHz

BMA 4 GHz

FAKRA 4 GHz

Type F 4 GHz

Precision


1.0mm 110 GHz

1.85mm 67 GHz

2.4mm 50 GHz

2.92mm 40 GHz

Optimized SMA

Miniature


BNC 4 GHz

TNC 11 GHz

2.2-5 6 GHz

Medium


Type N 11 GHz

4.3-10 12 GHz

Large


DIN 7/16 8.3 GHz

Features and Benefits


In today’s climate, industries such as aerospace, defense, medical, industrial, telecommunications and smart agriculture need to harness high-frequency capabilities for faster wireless communication that empower innovation. There is an increasing need for wider bandwidth and custom solutions that ensure reliable data transmission, allow for real-time monitoring, reduce power consumption and meet sustainability objectives in harsh environments.

With precision connectors, cables and fixtures, Molex solutions improve connectivity, ensure accurate measurements and improve signal reliability. This helps manufacturers optimize product performance, decrease time-to-market and maintain a competitive edge.

Enhances Precision and Accuracy

Integrating precision connectors into test setups enhances accuracy and allows verification capabilities to grow with business needs, helping to boost productivity.

RF Adapters

Ensures Signal Reliability

By ensuring reliable signal transmission with minimal loss, advanced connector solutions achieve accurate measurement and seamless integration across frequency ranges while meeting time-to-market requirements.

Reliable Data Transmission

With the ability to offer custom interface solutions, RF connectors facilitate reliable data transmission for real-time monitoring, enhanced equipment performance, reduced power consumption, and maintain efficiency in demanding environments.