Telecommunications companies need hardware solutions that can accommodate a range of cable sizes and types, simplifying installation. These solutions need high-quality components that mitigate the effects of PIM and EMI to enable use with high-density applications. The accessories must also work reliably in a variety of climates and environments.
Rugged accessories optimized for versatility can reduce installation time, simplify inventory management through compatibility of parts and reduce assembly errors. Consistent performance and adaptability of components help minimize maintenance needs and network downtime while supporting scalability across large networks and diverse environments. Robust, high-quality construction lengthens product lifespans and enhances dependability, with reduced maintenance and replacement costs providing a lower total cost of ownership while improving network reliability and uptime.
Tower Accessories from Molex offer solutions that support multiple cable sizes and configurations, including grounding kits and cold-shrink tubes. These solutions are designed with PIM mitigation and EMI shielding to improve the performance of high-speed network environments. Options that support high-density installations also enhance adaptability and system reliability. The accessories feature corrosion-resistant construction and materials, enabling them to function reliably in extreme temperatures between -40 and +85°C.