Skip to main content
Molex Percept Accelerometer Sensors.

Percept Automotive Accelerometer Sensors 

Minimizing road noise and enabling vehicles to dynamically adapt to changing conditions become increasingly vital with the growth in EVs, hybrids and advanced driver assistance systems (ADAS). Percept Accelerometer Sensors deliver real-time, high-precision vibration-monitoring capabilities that improve the driver experience while enhancing passenger comfort and safety. These sensors support active road noise canceling (RNC), touch detection, predictive maintenance and load leveling, all in a rugged, compact platform that reduces system complexity, weight and costs.

Communication Protocol Frequency Bandwidth Noise Performance Latency
A2B 500 to 6,500 Hz (programmable) <60μg/√Hz for all axes <100μs

Features and Benefits


Innovations in automotive and commercial vehicle design mean manufacturers must incorporate increasingly advanced technologies to meet passenger and end-user needs. Quiet EVs make road noise more noticeable, making RNC more important. The advent of autonomous driving technologies also makes automated detection of impacts and mechanical problems necessary.

Advanced sensors are a necessary part of advanced detection and monitoring technologies, from RNC and nonvisual object detection systems to load leveling and predictive maintenance technologies. These sensors must be rugged, reliable, high-precision and capable of real-time data transmission.

Percept Accelerometer Sensors support a variety of adaptable and versatile applications by providing monitoring of vibration and movement. Industry-leading latency and a low noise floor enable real-time active RNC, which lowers weight and extends EV/hybrid ranges by reducing the need for sound-dampening materials. Broad frequency options help enable predictive maintenance and support scalable, upgradable applications for commercial and autonomous vehicles. The daisy-chained A2B configuration simplifies implementation and reduces costs, allowing the use of a common sensor form factor across multiple applications.

Automotive-Grade MEMS Accelerometer for Vibration and Road Noise Detection

These micro electromechanical system (MEMS) accelerometers support a variety of applications, including touch detection for autonomous driving systems, vehicle health monitoring for predictive maintenance systems, load leveling, onboard weight sensing and active RNC systems.

IP69K Sealed Housing with ±20g Shock Load Capability

The Percept accelerometer design is sealed and ruggedized, enabling placement next to vibration sources without sacrificing reliability. High sensitivity and a low noise floor support a broad array of applications such as RNC, ADAS, predictive maintenance, load leveling and more.

Integrated A2B-Compatible Digital Accelerometer Module Architecture

With industry-standard A2B communication, a wide tunable frequency range of 500 to 6,500 Hz, low latency (<100μs) and a design optimized for lightweight daisy-chain wiring architecture, the Percept system supports flexible, scalable next-generation vehicle sensor networks.


Reduces field failures
The rugged, automotive-grade design and IP6K9K sealing ensure reliable performance and improve long-term durability in harsh environments.

Helps prevent vehicle damage
High sensitivity and a low noise floor capture subtle vibrations and help prevent damage through the early detection of noise, contact events or mechanical changes.

Avoids the need for multiple application-specific sensors
A wide, tunable frequency bandwidth permits use with multiple applications and vibration profiles. This reduces system complexity and simplifies validation by enabling reuse of a single sensor platform.

Reduces the need for noise-deadening materials, improving vehicle range and efficiency
The low-latency digital output of <100μs supports active RNC, enabling effective signal inversion timing and enhancing system operation. This enables real-time responses for time-sensitive applications

Mitigates design challenges
The industry-standard A2B digital communication interface supports synchronized, low-latency data transmission and simplifies system integration.

Improves design flexibility
Flexible mounting and orientation options permit placement close to vibration sources, enhancing signal quality and simplifying design work.

Applications by Industry


Impact- and damage-detection equipment
Load- and level-sensing for implements and attachments
Operator-comfort and noise/vibration-monitoring equipment
Predictive-maintenance analytics systems for fleet optimization
Preventive-maintenance and condition-monitoring systems
Structural health monitoring of frames and booms
Terrain and surface-condition monitoring systems
Vibration-based fault detection for rotating equipment

ADAS
Automated parking sensors
Autonomous vehicles
Commercial aviation
Condition-based monitoring
Electric vehicles
Fleet and commercial vehicle monitoring
In-cabin applications
Load- and level-sensing systems
Low-speed collision and object-detection systems
Off-highway and construction vehicles
Preventive maintenance and vehicle-health monitoring systems
Ride-quality and vehicle-dynamics analysis systems
RNC systems
Security/anti-vandalism systems
Suspension and chassis-vibration monitoring systems
Train and locomotive monitoring
Vehicle diagnostics
Vehicle-interaction (touch/impact detection) monitoring systems

Early fault detection and anomaly-monitoring systems
Impact- and misuse-detection equipment
Machine condition monitoring for Industry 4.0 systems
Predictive maintenance and equipment health monitoring systems
Structural monitoring systems for automated equipment
Vibration-monitoring equipment for motors, pumps, conveyors and gearboxes
Vibration pattern analysis equipment

This is not a definitive list of applications for this product. It represents some of the more common uses.

Frequently Asked Questions


What are Percept Accelerometer Sensors?

Percept Accelerometer Sensors are advanced, automotive-grade sensor modules that convert physical vibrations into digital data. These sensors enable applications such as road noise cancellation (RNC), touch detection, predictive maintenance and load leveling, all in a single, compact platform that is optimized for reliable performance in harsh automotive environments.

What makes Percept Accelerometer Sensors different from the competition?

Percept automotive MEMS accelerometer sensors are state-of-the-art solutions that combine innovative accelerometer technology and high-speed A2B connectivity with advanced daisy-chain architecture to provide capabilities beyond what is possible with older accelerometer-based systems.

Why should I choose Percept Accelerometer Sensors?

The daisy-chain design and A2B communication protocol of Percept Accelerometer Sensors help simplify system integration, reduce weight and minimize costs while enabling networks of multiple sensors to provide real-time information for advanced monitoring capabilities. Applications such as predictive maintenance and load leveling can improve vehicle reliability and reduce maintenance costs, improving the end-user experience for both automotive and commercial-vehicle implementations.

How do Percept Accelerometer Sensors support road noise cancellation (RNC)?

Percept Accelerometer Sensors detect and enable the cancellation of unwanted road noise, which is particularly noticeable in electric and hybrid vehicles where engine noise is minimal. The low latency of <100μs offers precise signal inversion timing for real-time active RNC, which enhances the in-cabin experience by creating a quieter environment and enhancing driver and passenger comfort in both EVs and internal combustion engine vehicles.

Can Percept Accelerometer Sensors detect road noise at lower speeds?

Yes, Percept sensors have a low noise floor, allowing them to detect low-amplitude vibrations at slower speeds. This enhances their effectiveness at lowering in-cabin noise levels across a wide range of driving conditions.

What makes Percept Accelerometer Sensors superior to traditional noise-dampening materials?

Percept Accelerometer Sensors use low-latency daisy-chain wiring and A2B audio bus technology to provide more effective and economical noise cancellation solutions compared with traditional noise-dampening materials. By employing real-time active noise cancellation, the Percept system counteracts the effects of road noise and reduces the need for noise-dampening materials. This improves results across a variety of driving conditions and reduces vehicle weight, extending the vehicle’s range and enhancing efficiency.