| Pitch Tolerance | Operating Temperatures |
|---|---|
| ±.002” (0.05mm) | -55 to +200°C |
Features and Benefits
Manufacturers are looking for ribbon cable that withstands exposure to chemicals, high temperatures, abrasion and flexure while maximizing production efficiencies. Temp-Flex High-Performance Flat Ribbon Cable was designed specifically for the harsh environments in which PVC and TPE cables often fail. At the same time, this ribbonnized cable enables IDT/IDC press-fit terminations, enabling faster production times.
An application often requires power, data and coaxial cables but is constrained by space and environmental limitations. Temp-Flex Hybrid Ribbon Cables combine wires of various sizes and types, such as coaxial and shielded parallel pairs, in one compact construction. This can include multiple micro cable types to facilitate termination.
Designers need reversed connector pinout for board-to-board mating, which isn’t available with most ribbon cables. Temp-Flex Intermittent-Bonding Ribbon Cable provides the flexibility for reversed connector pinout for board-to-board connectivity while maintaining the ability for mass termination.
Applications by Industry
Robotics
Telecommunications equipment
This is not a definitive list of applications for this product. It represents some of the more common uses.