Skip to main content

Microwave Coaxial Cable

Temp-Flex Foam- and Solid-Core Flexible Microwave Cable provide both customized and off-the-shelf cabling options for data center, telecommunications/networking, medical and aerospace industries

 

Product Highlights


 Outer Diameter (OD): TImpedance:Insulation:
Down to 1.194mm50 Ohms ±1Solid Core: PFA, FEP
Foam Core: Foamed Fluoropolymer

Features and Benefits


Foam-Core Ultra-Low-Loss Coaxial Microwave Cable

Temp-Flex Foam-Core Low-Loss Flexible Microwave Cable combines space savings with an effective dielectric that eliminates “phase knee” and provides ease of termination. Customers will find that this rugged cable is able to withstand harsh environments at high frequencies while providing high performance.

Solid-Core Flexible Low-Loss Microwave Coaxial Cable

Temp-Flex Solid-Core Flexible Microwave Cable, with solid fluoropolymer (PFA, FEP) insulation delivers phase-stable performance at a range of temperatures while attaining competitive loss characteristics as compared with PTFE. The advantage of PFA and FEP is the elimination of the phase knee at room temperature. Therefore, the cable’s performance is more phase stable during temperature swings.

Foam- and solid-core versions

Both the foam- and solid-core versions offer standard sizes down to a 1.194mm shield OD, making them ideal for applications with rigid space limitations. The compactness of these microwave cables will help mitigate space constraints and facilitate design flexibility.

Foam-Core Cable

Utilizes a foamed dielectric rather than a tape-wrapped expanded PTFE (ePTFE) construction:
Eliminates the phase knee at room temperature, which means the cable’s performance is more phase stable during temperature swings

Closed-cell foam structure:
Provides moisture barrier

Achieves 80% velocity of propagation (VOP) loss characteristics:
Delivers reliable signal performance and low-loss characteristics at high frequencies

Solid-Core Cables

Solid PFA/FEP Extrusion:
Provides moisture barrier

Helically wrapped flat wire shield with round or flat braid:
Provides flexible alternative to Semi-Rigid Cable

Achieves 70% velocity of propagation (VOP) loss characteristics:
Delivers reliable signal performance and low loss characteristics at high frequencies

Both Foam-Core and Solid-Core Cable Versions

Extruded fluoropolymer insulation eliminates the phase-knee effect:
• Delivers linear electrical performance at room temperature;
• Thermally and mechanically stable at high temperatures;
• Withstands higher soldering temperatures to provide ease of termination

Tight impedance control +/- 1 Ohm:
Achieves superior RF performance at high frequencies

Standard offering 047, 086 and 141 shield OD:
Offers lightweight, highly flexible construction options

Shielding effectiveness better than 100 dB at high frequencies:
Offers high RF noise immunity and low EMI

Overview


Medical, test and measurement, and aerospace and defense industries require cables that are reliable in harsh environments and are easy to terminate. Microwave cables with ePTFE insulation achieve minimal-loss characteristics, but these cables experience a phase-knee effect at room temperature, meaning environments with temperature swings can affect cable performance. Temp-Flex Solid- and Foam-Core Low-Loss Flexible Microwave Cable, with fluoropolymer insulation, deliver phase-stable performance at a range of temperatures while attaining competitive loss characteristics as compared with ePTFE.

Space-constrained applications, such as medical devices, as well as test and measurement, require cables that not only are stable in varying temperatures but also have small outer diameters. Both Solid- and Foam-Core versions offer sizes down to 1.194mm shield OD, making it ideal for applications with strict space limitations.

Applications by Industry


Defibrillators
Disposable dental equipment
Disposable seat sensors
Disposable surgical equipment
EKG leads
Electronic sensors
Glucose meters
Infusion pumps
Patient Monitor
Portable oxygen units

Catheters
Endoscopy devices
Imaging equipment
Patient monitoring devices
Surgical equipment/devices
Ultra-sound equipment

Test and measurement equipment

This is not a definitive list of applications for this product. It represents some of the more common uses.

Frequently Asked Questions


What dielectric does the solid core use?

Temp-Flex Solid-Core Flexible Microwave Cable is unique compared to major competitors because it utilizes a solid Fluoropolymer (PFA/FEP) dielectric rather than a tape-wrapped PTFE ALL construction.

What is the advantage of this dielectric?

PFA/FEP eliminates the phase knee at room temperature, which means the cable’s performance is more phase stable during temperature swings.

What other advantages does solid-core offer?

Its high-temperature fluoropolymer dielectric is stable under flex.

What is the advantage of a foam-core microwave cable?

The extruded foam eliminates the phase knee at room temperature, which means the cable’s performance is more phase stable during temperature swings.

What other advantages does foam-core offer?

The high-temperature foam fluoropolymer withstands soldering temperatures for ease of termination to RF connectors.

Datasheets and Guides


    Datasheet (PDF)