跳至主要内容
图片

工业以太网解决方案

将实时数据从生产车间无缝提取到前台办公室的计算设备。

Product Highlights


Transmission Data:NEMA Rating:Protocols:
Cat 5EIP67Industrial Ethernet

Features and Benefits


Designed to Ethernet specifications:
Ensures uninterrupted and reliable production system operations with devices communicating over the same protocol

IP67 sealed interface:
Provides reliable connectivity in harsh environments

Positive-locking with an audible click available with Ultra-Lock and bayonet-style versions:
Ensures a reliable and secure connection

Cable options include unshielded and shielded, twisted pairs for Cat 5e data performance:
Achieve optimal signal performance without system noise interference

Ultra-Lock push-to-lock technology, threaded and bayonet-style coupling styles available:
Delivers simple and fast operator-independent connections in a variety of coupling optionsReduces labor and wiring costs

Receptacles designed for conventional threaded and push-pull quick connect:
Ensure reliable mating to M12 D-Coded threaded and Ultra-Lock push-pull cordsets

Overview


Production downtime causes major revenue loss and is a source of concern in factory automation plants. The majority of production downtimes occur when multiple non-integrated communication devices do not transmit signals over the same protocol. Industrial Ethernet Solutions solve this problem, enabling multiple devices to communicate over Ethernet technology.

Applications


Commercial Vehicle:
GPS
Railways
Telematics

Defense:
High-speed video communication
Vehicle open system architectures

Industrial Automation:
Automotive assembly lines
Conveyor systems
Food and beverage processing
Robotics
Vision systems

This is not a definitive list of applications for this product. It represents some of the more common uses.

Videos


Literature


    Datasheet (PDF)