Skip to main content

Premo-Flex Flat-Flexible Cable (FFC)

Deliver durable and extra flexible PCB-connection solutions with an extensive range of custom and off-the-shelf options, including assemblies with LVDS connectors. These options enable designers to maximize PCB space, reduce component costs and provide devices with reliable board-to-board connections.

Off-the-Shelf FFC Products

Premo-Flex Flat Flexible Cables and Jumpers offer an extensive range of standard products that deliver flexibility and performance with various pitches, cable lengths, thicknesses and formats for use in virtually any industry.

Custom FFC Solutions

Premo-Flex Flat Flex Cables have a multitude of custom solutions to provide multiple capabilities that allow designers to maximize PCB space and reduce component cost. 


Flexible
FeaturesTin PlatingGold Plating
• 50K Flex Life Cycles
• 0.27mm Insulated Thickness
• 0.30mm End Thickness
• -40° to +105°C
15266 | 0.50mm Pitch
15267 | 1.00mm Pitch
15268 | 1.25mm Pitch
15020 | 0.50mm Pitch
15039 | 1.00mm Pitch
15049 | 1.25mm Pitch
Extra Flexible
FeaturesTin Plating 
• 100K Flex Life Cycles
• 0.22mm Insulated Thickness
• 0.30mm End Thickness
• -40° to +105°C

 

98266 | 0.50mm Pitch
98267 | 1.00mm Pitch
98268 | 1.25mm Pitch
Ultra Flexible
FeaturesTin PlatingGold Plating
• 2.5M Flex Life Cycles
• 0.12mm Insulated Thickness
• -40° to +105°C
15166 | 0.50mm Pitch
15167 | 1.00mm Pitch
15168 | 1.25mm Pitch
15120 | 0.50mm Pitch
Electromagnetic Interface (EMI) Protection
FeaturesTin Plating 
• First and Last Pin Grounded
• -40° to +105°C
15366 | 0.50mm Pitch
Miniaturization
Features Gold Plating
• 10K+ Flex Life Cycles
• 0.12mm Insulated Thickness
• Staggered Pins
• -40° to +105°C

15014 | 0.25mm Pitch
15015 | 0.30mm Pitch
15031 | 0.30mm Pitch | Notched
15032 | 0.50mm Pitch | Latching Ears
Superior Retention
FeaturesTin PlatingGold Plating
• Notched or Latching Ears
• -40° to +105°C

15466 | 0.50mm Pitch | Latching Ears

15467 | 1.00mm Pitch | Notched

15032 | 0.30mm Pitch | Latching Ears
15025 | 0.40mm Pitch | Latching Ears
15018 | 0.50mm Pitch | Latching Ears
17328 | 0.50mm Pitch | Latching Ears
17331 | 0.50mm Pitch | Latching Ears
17352 | 0.50mm Pitch | Latching Ears
15466 | 0.50mm Pitch | Latching Ears

15031
| 0.30mm Pitch | Notched
15016 | 0.50mm Pitch | Notched
15019 | 1.00mm Pitch | Notched

High-Speed
Features Gold Plating
• 2-5 Gb/sec for 12-24 inch Lengths
• 5-10 Gb/sec for 2-10 inch Lengths
• 0.50mm Pitch
• 100-Ohms Controlled Impedance
• -40° to +80°C
15021 | 0.50mm | LVDS | Straight (termination)
15022 | 0.50mm | LVDS | Notched
15023 | 0.50mm | LVDS | Notched
15026 | 0.50mm | One-Touch

Overview


Premo-Flex Flat Flexible Cables (FFC) reliably connect two PCBs or a PCB and a display unit using ZIF/LIF connectors, delivering durable yet flexible connections. In addition, Premo-Flex FFC Jumpers support virtually any industry.

Molex offers Premo-Flex FFC Cables and Easy-On FFC Connectors, which provide customers with one reliable source for a complete 1:1 interconnect solution and full assembly.

Applications by Industry


Automotive

woman traveler in motion of enjoying takes a look scenery view on the peak of mountain at the morning light, joyful taking mind cheerfully with set of hot coffee time on the cliff of mountain, hight range of the risk area camping with the car transport belong

GPS
Infotainment systems
LCD display

Home appliances
TVs

Hand-held ultrasound
Infusion pumps
Medicine dispenser
Monitoring systems

Computers
Keyboards
Printers
Routers
Scanners
Servers

Cooling systems
Generators
Robotics

Gaming devices
Hand-held devices
Smart Phones
Tablets

This is not a definitive list of applications for this product. It represents some of the more common uses.


Custom Solutions

Molex offers a diverse range of tailored capabilities, complemented by the expertise of our global engineering team, to deliver optimal solutions for your application.

  • Low-volume program requirements
  • 3,000-piece minimum order quantity (MOQ)
  • 10,000-piece estimated annual usage (EAU) 
  • Comprehensive engineering support
  • Free Samples in 1 - 2 weeks

Shielding:

Premo-Flex shielded cables offer EMI protection through shielding options such as foil, painted and thermoset. The shielding is grounded to conductors by etching away the polyester jacket of the cable and exposing bare wire, allowing contact between the wire and shielding. Additionally, custom printing can be added to the shielded cable. Cables of any pitch can be shielded.

Printed Lines:

Provides the ability to print a wide range of thicknesses and number of lines on a cable to assist connector assembly by ensuring the cable is fully mated.

Round Flat Cables (RFCs):

Provide ideal electrical connections between PCBs and create cost savings by eliminating the need for connectors. However, if a connector is needed on one end, Molex can offer a hybrid solution with round contacts at one end for through-hole soldering, and flat contacts at the other end to fit a ZIF or LIF connector.

Folded Cables:

Enable PCB connection solutions that meet challenging space and mobility requirements.

Hot Bar Soldered Cables:

Provide a durable connection by permanently affixing to a PCB via direct soldering - eliminating the need for a connector. Hot bar solder delivers superior signal integrity that can withstand high vibration environments.

Notched Cables:

Enable greater retention force.

Insulated Material Options:

Such as polyester, polyimide and Aramid enable PCB connection solutions for unique temperature and environmental conditions. Polyester insulation is available in black or white.

Component Soldering:

Attaches components directly to cable with optional protective cover film.

Full Assembly:

Molex FFC Premo-Flex Flat-Flexible Cable Jumpers offer finished assemblies using Easy-On FFC FPC Connectors to provide complete interconnect solutions.

    Application Brief (PDF)


    Product Solutions Guide (PDF)


Videos