| Data Rate | Interface | Target Validation | Configuration |
|---|---|---|---|
| Up to 25Gbps | USCAR 777-U-xxx-x-Z01 | USCAR, LV214 | Wire-to-Board |
Features and Benefits
Automotive manufacturers face increasing bandwidth demands driven by data-rich applications such as advanced driver-assistance systems (ADAS), radar, LiDAR, zonal architecture and central compute modules. Older, lower-speed twisted-pair solutions lack the performance to meet the needs of these next-generation applications.
High-speed twisted-pair connectors and cable assemblies are necessary to support advanced automotive Ethernet applications. These connector systems must be compact enough to fit within the space constraints of today’s modules while ensuring EMI resistance and signal integrity that support high-speed data rates.
The HSAutolink G Multi-Gigabit Differential Connector System delivers high data rates in a footprint small enough to fit within the footprint of existing USCAR systems. Superior EMI shielding and controlled differential impedance deliver exceptional signal integrity, enabling data rates up to 25Gbps. These connectors support a variety of next-generation Ethernet applications and permit scalable, easily upgradable architectures. The USCAR-compliant cavity and interface design simplifies system integration and validation, reducing costs and accelerating time to market.
Applications by Industry
ADAS
Center stack systems
Electric vehicles
In-cabin applications
Zonal architecture
360-degree surround-view systems
4D radar and LiDAR sensors
Centralized compute modules
Digital mirrors and camera monitoring systems
Forward radar and camera systems
High-bandwidth LiDAR array
High-resolution driver information displays
High-speed sensor-to-processor communication
Multi-radar sensor fusion systems
Over-the-air (OTA) modules
OTA update modules for fleet management
Redundant safety architectures
Remote monitoring and teleoperation systems
Specialty/autonomous vehicles
Telematic control units
Telematics gateways and fleet management units
This is not a definitive list of applications for this product. It represents some of the more common uses.
Frequently Asked Questions
What is the HSAutoLink G Multi-Gigabit Differential Connector System?
The HSAutoLink G Multi-Gigabit Differential Connector System is a multi-gig Ethernet automotive connector design that supports advanced zonal architectures, ADAS and software-defined vehicles with speeds from 100Mbps to 25Gbps. The design provides robust signal integrity, EMI protection and rugged resistance to harsh environmental conditions. The HSAutoLink G system is a drop-in replacement for the USCAR 777-U-xxx-x-Z01 form factor, permitting second-source flexibility and simplifying design and validation work.
What automotive standards apply to the HSAutoLink G Multi-Gigabit Differential Connector System?
The HSAutoLink G Multi-Gigabit Differential Connector System meets IEEE 802.3 and TC9 automotive Ethernet standards and is validated against USCAR and LV214 requirements for harsh vehicle environments and communication links.
Why should I choose HSAutoLink G Multi-Gigabit Differential Connectors?
By enabling significantly higher bandwidth without expanding the board footprint, the HSAutoLink G system helps designers future-proof designs. The HSAutoLink G Multi-Gigabit Differential Connector System supports the vehicles of today and the software-defined vehicles of the future, enhancing scalability and streamlining upgrades to meet coming challenges.
What applications do HSAutoLink G Multi-Gigabit Differential Connectors support?
This connector system supports high-speed Ethernet and serializer/deserializer (SerDes) point-to-point links for module communication in applications such as LiDAR, radar, displays, zonal controllers and compute modules.
How can I reduce supply-chain issues for USCAR 777-U-xxx-x-Z01 connectors?
The HSAutoLink G system provides a second-source solution that can serve as a drop-in replacement for existing USCAR 777-U-xxx-x-Z01 connectors without expanding the board footprint. This reduces supply chain risks by using the global manufacturing footprint of Molex to offer secure sourcing options.