Skip to main content
adf

CABLE ASSEMBLIES

Industrial Cable Assemblies

Carrying power and data to industrial equipment requires cable solutions capable of withstanding mechanical stress, continuous torsion, fluid/chemical exposure and high temperatures. Molex Industrial Cable Assemblies provide reliable and flexible connections for a variety of industrial applications, including sensors, actuators, valves, distribution boxes and encoder/resolver connections. They also offer solutions for I/O modules, programmable logic controllers (PLCs) and power connectivity.

Network Infrastructure


M12 Cable Assemblies

Engineered for longevity and rugged reliability, M12 Cable Assemblies support fast and consistent Ethernet connections between field devices. Compact IP67-rated connectors and cables are optimized to provide high signal integrity and minimize data errors, improving dependability in harsh conditions and demanding applications.

Coding Poles Wire Gauge Cable Material
X‑code, D‑code 4, 8 28 to 18 AWG PVC, PUR, WSOR, TPE

SPE Cable Assemblies

Supporting high-speed communication, single-pair Ethernet (SPE) cable assemblies use a single small-gauge twisted pair to facilitate easy routing; enable miniaturized connections; and reduce weight and costs for Ethernet connectivity.

Coding IP Rating Shielding Field Attachable
T1 IP20, IP65, IP67 Shielded X

Sensor and Actuator Connectivity


M12 Cable Assemblies

Delivering rugged, compact and flexible connectivity solutions, IP67-sealed M12 Cable Assemblies support efficient signal and low-power transmission for industrial sensor and actuator applications. These assemblies use the industry-standard M12 form factor and meet the IEC 61076-2-101 specification.

Coding Poles Wire Gauge Cable Material
A‑code, B‑code, C‑code 3, 4, 5, 8, 12 28 to 18 AWG PVC, PUR, WSOR, TPE

M8 Cable Assemblies

Ideal for space-constrained applications such as wiring to sensors, actuators, proximity switches and rotary encoders, miniaturized M8 Cable Assemblies provide efficient and reliable data and signal connection solutions.

Poles Wire Gauge Cable Material Shielding
3, 4, 5 24 AWG PVC, PUR, WSOR Shielded

Mini-Change Cable Assemblies

With the broadest selection of miniature sealed connectors available in the industrial market, Mini-Change Cable Assemblies deliver quick-change power distribution to IP67 using the 7/8” standard form factor and weld-slag/oil-resistant (WSOR) cable.

Poles Wire Gauge Cable Material Shielding
2 to 12, 14, 19 18, 16 AWG PVC, PUR, WSOR, TPE Shielded or unshielded

Power Infrastructure


BradPower Cable Assemblies

Modular and flexible BradPower Cable Assemblies simplify machine power distribution and motor control. The robust cables are designed for outdoor and portable use, as well as exposed use outside the cable tray.

Poles Wire Gauge Cable Material Shielding
3 to 4 16 to 10 AWG PVC, TPE Shielded or unshielded

Micro-Change M12 Power L-Code Cable Assemblies

Delivering power connectivity up to 16.0A per contact, Micro-Change M12 Power L-Code Cable Assemblies provide the power needed for factory automation electric propulsion in a compact form factor designed for exceptional reliability.

Poles Wire Gauge Cable Material Shielding
4, 5 16, 14 AWG WSOR Shielded or unshielded

DIN Valve Cable Assemblies

Robust DIN Valve Cable Assemblies are ideal for power connections to pneumatic, hydraulic or electromagnetic devices, such as solenoids. They feature unsurpassed IP67-rated sealing properties and superior cable retention to ensure reliability.

Poles Wire Gauge Cable Material Shielding
2, 3 20, 18 AWG PUR, PVC, WSOR Unshielded