| Current | Voltage | Operating Temperatures | Durability |
|---|---|---|---|
| 47.0A/12 circuits | Power-100V; signal-60V | -55 to +105°C | 200 mating cycles |
Features and Benefits
With the substantial expansion of data centers, the industry faces increasing demands for improved power efficiency and superior reliability. Overcoming these challenges requires enhanced designs that help prevent overheating issues without compromising performance. Customers need solutions that help balance power and cooling needs, while engineers require design systems that provide high reliability and optimize the use of physical space and resources.
By implementing solutions that deliver high-current density and reduce resistive losses, customers can optimize their electrical systems. This improves overall system efficiency by minimizing energy wasted as heat, ensuring more energy is available for productive use. Additionally, by addressing power density and cooling requirements, customers can maintain optimal equipment performance and avoid system overheating, mitigating risks of hardware failures. These problems can significantly increase maintenance costs and reduce overall reliability.
Balancing power and cooling requirements, EXTreme PowerEdge Plus Card Edge Connectors deliver more than 3,300W at 12V for a high current density. Designed with low-profile housing, they improve airflow to significantly cool the system. Each power circuit of these connectors has eight independent points of contact providing low contact resistance, low power loss and high reliability. A 7.62mm pitch meets the M-CRPS mechanical standards and exceeds the electrical requirements, making these card edge connectors an outstanding choice for data center applications.
Applications by Industry
Servers
Storage devices
Switches
Power shelves
Power supplies
Servers
Storage devices
Switches
This is not a definitive list of applications for this product. It represents some of the more common uses.
Frequently Asked Questions
What are EXTreme PowerEdge Plus Card Edge Connectors?
EXTreme PowerEdge Plus Edge Card Connectors are high-power, low-profile connectors that deliver superior efficiency, reliability and one of the highest current densities on the market, while also exceeding electrical M-CRPS standards.
What is the thickness of the PCBs that mate with these card edge connectors?
EXTreme Power PowerEdge Plus Card Edge Connectors can accommodate a PCB thickness of 1.57mm with a tolerance of ±0.13mm.
Are these connectors a drop-in replacement for M-CRPS solutions?
Yes, EXTreme Power PowerEdge Plus Card Edge Connectors are designed to seamlessly fit into existing configurations without the need for alterations to the PCB layout. This simplifies the upgrade process, allowing for time savings.
Which offset mating heights can EXTreme Power PowerEdge Plus Card Edge Connectors support?
Both 3.74 and 4.25mm offset options are available.