Engineers are challenged with balancing space constraints, current capacity and high performance across a wide range of applications. There is also a need to manage fragmented connector choices that increase design complexity and limit scalability. Adapting to changing power, circuit count and packaging requirements without redesigning platforms poses challenges as well.
A cohesive, scalable connector platform designed to expand with applications helps meet reliability expectations for high current in tight spaces. Features ensuring solid retention and quality performance inhibit connector disengagement or contact loss due to vibration, shock or repeated mating/un-mating cycles. Reducing assembly time, errors and maintenance complexity can ease manufacturing issues and avoid field servicing expenses.
The broad Fit Family portfolio, spanning Nano‑Fit, Micro‑Fit, Ultra‑Fit, Mini-Fit and Mega‑Fit Connectors, offers a consistent design philosophy that allows engineers to move up or down within the family as requirements evolve. Fit Family products provide reliable electrical and mechanical performance through multiple contact points, robust housings and positive locking. Streamlined assembly and production, with features such as scoop‑proof housings, wide wire‑gauge support and terminal position assurance (TPA), enhance manufacturability. Engineers can also experience exceptional design flexibility with optional blind‑mate interfaces, color coding and safety‑focused features for complex or crucial applications.