| Current | Pitch | Wire Gauge | Operating Temperature |
|---|---|---|---|
| Up to 13.5A | 3.00mm | 28 to 16 AWG | -40 to +125°C |
Features and Benefits
As the demand for product miniaturization continues to rise, manufacturers require more power within a smaller footprint. Also, engineers require more design flexibility as additional functionalities are required in products. Operators face more complex procedures requiring multiple tasks that lead to mis-mating and increased mating force.
Designed to meet environmental, health and safety (EH&S) regulations and reduce mating force, Micro-Fit+ Connectors offer colored, mechanically keyed connectors for easy assembly with selective mating, helping prevent connector mis-mating. Operators benefit from easier assembly while increasing productivity and lowering risk of injury. These connectors also offer up to a 40% mating-force reduction, minimizing operator fatigue which can result in increased productivity.
Addressing the need for more power within a smaller footprint, Micro-Fit+ OCP M-PIC 12V Connectors support up to 864W in peripheral devices as defined within OCP M-PIC specifications. This connector solution enables high-power delivery without increasing the connector size, making it ideal for data center and server applications. Additionally, Micro-Fit+ products are halogen-free and Glow Wire capable, allowing manufacturers to adhere to environmental compliance and operator safety standards, including European regulations.
Videos
Applications by Industry
Interior automotive devices
Non-sealed applications
Telemetrics
Countertop
Dishwasher
Dryer
Microwave
Oven
Refrigerator
Washing machine
Edge compute equipment (OCP)
Routers and switches
Servers
Storage
Routers and switches
Servers
Storage
AI and machine learning
High-performance computing
Hyperscale data centers
Open compute project
PCIe
DC-MHS servers (OCP M-PIC)
This is not a definitive list of applications for this product. It represents some of the more common uses.
Frequently Asked Questions
Are Micro-Fit and Micro-Fit+ intermatable?
No, they do not mate. The standard Micro-Fit product family and Micro-Fit+ product family do not mate together as they have different keying and polarization.
What is the benefit of using Micro-Fit+ over standard Micro-Fit?
Micro-Fit+ has a higher current rating in a compact package, perfect for automotive or datacom end applications.
Why would customers be interested in Micro-Fit+ having a lower mating force compared to standard Micro-Fit part numbers?
Provides improved overall ergonomics within the connector system. A lower mating force is a design factor intended to maximize productivity by minimizing operator fatigue and discomfort.
What are Micro-Fit+ OCP M-PIC Connectors?
Micro-Fit+ OCP M-PIC Connectors are hybrid power and signal connectors standardized by the Open Compute Project under the Data Center-Modular Hardware System (DC-MHS) initiative. It is designed to simplify and standardize the connectivity from the host processor module to peripheral devices within servers.