Skip to main content

Liquid-Cooled Busbars

As data centers move rapidly toward high rack power densities, increased heat generation is a major concern for thermal stability. Liquid-cooled busbar solutions integrate dedicated coolant channels directly into high-current busbar assemblies to efficiently dissipate heat and support power distribution in compact electrical systems. These busbars enable high continuous current ratings, making them ideal for data center power distribution, AI and graphics processing unit (GPU) servers.

Industry Standards Current Design Configuration Coolant Compatibility
OCP ORv3 High Power Rack (HPR) Up to 15.0kA Custom Dielectric and non‑dielectric liquids

Features and Benefits


Rack-level power distribution is increasingly constrained by thermal challenges, as air-based cooling systems struggle to remove the growing heat loads generated by high-density, power-delivery components, leading to hot spots and reduced thermal stability. Traditional power distribution hardware consumes valuable rack space, restricting airflow and design flexibility, while variability in cooling infrastructure and integration requirements can create adoption barriers and increase system complexity.

Liquid-cooled busbar technology addresses thermal limitations by integrating liquid cooling directly into compact, high-density power distribution systems. By offering a compact, configurable architecture that is footprint compatible with Open Compute Project (OCP) ORv3 mechanical standards, these busbars support tight rack layouts. Hydraulically efficient liquid-cooled busbar designs and advanced multi-channel cooling architectures maximize heat transfer and reduce thermal stress.

Molex liquid-cooled busbars efficiently remove heat at the source, eliminating hot spots and enabling stable, reliable rack performance at high power densities. These customizable busbars enable a seamless transition from air to liquid cooling without requiring rack infrastructure redesign. This preserves existing footprints while unlocking greater design flexibility and cooling efficiency. With customizable form factors and flexible configurations, Molex liquid-cooled busbar capabilities provide a solution that integrates easily into existing environments, ensuring consistent performance, improved reliability and simplified deployment across diverse liquid cooling systems.

Flexible, Coolant-Agnostic Solutions

Designers need flexible, coolant-agnostic solutions with customizable designs to avoid costly rework of existing coolant strategies or infrastructures. Molex liquid-cooled busbars are compatible with dielectric and non-dielectric liquids, enabling adoption across multiple cooling solutions without the need for redesign. These versatile busbars are compatible with common data center cooling fluids, such as deionized water or engineered coolant solutions (propylene glycol-based coolant, dielectric and non-dielectric liquids) depending on system requirements.

Customizable Coolant Flow Path

Hyperscale manufacturers require different coolant flow paths depending on their data center architecture, while constrained rack footprints make it difficult to introduce liquid cooling solutions without some redesign. Liquid-cooled busbars from Molex offer a customizable coolant flow path that can be configured to support diverse layouts and architectures, enabling integration of liquid cooling within existing rack footprints. This reduces integration time for meeting specific hyperscale manufacturer requirements.

Footprint Compatible with ORv3 High Power Rack Standards 

As designers increase rack power density, migrating from air to liquid cooling systems can require costly rework by changing mechanical packaging or rack infrastructure. Molex liquid-cooled busbars are footprint-compatible with OCP ORv3 mechanical standards, making it easy to replace components and change over from air to liquid cooling while supporting currents up to 15.0kA. By meeting OCP ORv3 standards and delivering the required thermal and mechanical compatibility, liquid-cooled busbars enable a phased transition from air to liquid cooling.


Ensures compatibility with hyperscale standards while delivering the high current capacity required for AI and accelerator workloads
Molex liquid-cooled busbars are designed to OCP ORv3 mechanical standards, supporting currents up to 15.0kA; this reduces deployment risks and validation efforts.

Improves overall cooling efficiency and system reliability with effective heat removal and without overburdening rack level systems
A wide flow range (≈1 to 10 LPM) with <1 bar end‑to‑end pressure drop minimizes pumping power and operating cost while easing integration with facility cooling loops. This lower pressure drop across a wider operating range, compared to many liquid cooled power solutions, simplifies cooling system design.

Improves heat transfer efficiency at high current densities, maintaining stable electrical performance and reducing localized hot spots
These busbars have increased contact surface area via multi‑channel cooling versus competitors’ single channel that limits heat removal efficiency at higher power levels.

Saves time and reduces costs by enabling phased deployment of liquid cooling
Replacing and swapping from air cooling to liquid cooling is easy with phased deployment of liquid cooling, eliminating the need to force immediate rack redesigns and supporting incremental adoption as power density increases.

Applications by Industry


Networking and telecom equipment

Power distribution
Power supply and battery backup units

AI and machine learning
AI/GPU servers
Hyperscale data centers
Open compute project
Server and storage systems

This is not a definitive list of applications for this product. It represents some of the more common uses.

Frequently Asked Questions


What are liquid‑cooled busbars?

Liquid‑cooled busbars are power distribution components that integrate liquid cooling channels directly into the busbar structure. This allows heat generated by high-current loads to be removed at the source, enabling higher power density, improved efficiency and more stable performance in advanced data center architectures.

Where do Molex liquid‑cooled busbars fit in a hyperscale power architecture?

Molex liquid-cooled busbars are designed for high-current power distribution (~750kW) in dense environments such as AI and accelerator racks. These busbars can be applied at the rack level to support 48V/52V power-distribution liquid cooling and above 240kW high-power distribution schemes where air-cooled or passive busbars reach thermal limits.

Why are liquid‑cooled busbars becoming necessary for AI and accelerator workloads?

AI rack power distribution and accelerator workloads drive significantly higher current densities and thermal loads than other application workloads within the rack. Traditional air‑cooled or passive copper busbars struggle to manage the resulting heat without increasing size or spacing. Liquid‑cooled busbars for data centers remove heat more efficiently, enabling higher power delivery without expanding the physical footprint.

How do liquid‑cooled busbars improve thermal performance compared to air‑cooled options?

By circulating coolants directly through the busbar, heat is removed at the conductor rather than relying on ambient airflow. This reduces peak temperatures, stabilizes electrical performance at high currents and supports higher sustained power levels than air-cooled alternatives.

What electrical performance benefits do Molex liquid‑cooled busbars provide?

Molex liquid‑cooled power busbars reduce conductor temperature, which lowers electrical resistance and voltage drop under high-current conditions. This helps improve overall power efficiency and supports stable operation during transient load changes common in AI and hyperscale computing environments.

What coolants are compatible with Molex liquid‑cooled busbars?

Molex liquid‑cooled busbars are designed to be compatible with common datacenter cooling fluids, such as deionized water or engineered coolant solutions (propylene glycol-based coolant, dielectric and non-dielectric liquids), depending on system requirements. Material selection and internal finishes are chosen to support long-term coolant exposure and system compatibility.

Can liquid‑cooled busbars integrate with existing cooling infrastructure?

Yes, Molex liquid‑cooled busbars are intended to integrate with broader rack‑level or facility‑level liquid cooling architectures. This allows hyperscale operators to leverage existing pumps, manifolds and monitoring systems while extending liquid cooling deeper into the power distribution path.

How do liquid‑cooled busbars affect rack design and scalability?

Liquid‑cooled busbars enable higher power delivery within the same rack footprint, reducing the need for larger conductors or increased spacing. This supports scalable rack designs and helps futureproof data center infrastructure as power demands continue to rise.