| Current | Contact Diameter | Operating Temperature |
|---|---|---|
| up to 190.0A | 3.40, 6.00 and 8.00mm | -40 to +125°C |
Features and Benefits
Power efficiency is critical to cost management in large power-consuming operations such as data centers and telecom central offices. PowerWize crimp contacts with COEUR socket technology, offer low contact resistance and low voltage drop at the contact interface. Due to its multiple contact beams, this technology allows designers to design-in a high-current capable wire-to-board and wire-to-busbar system that reduces heat generation and enables higher current-carrying capacity compared to other contact designs.
For energized equipment, such as a server or a power supply array, safe handling is required when installing new devices or removing defective machinery. PowerWize headers and receptacles are designed to comply with industry-standard touch-safe requirements, helping to protect users. Operators can avoid accidentally shocking themselves when mating or un-mating cable assemblies built with these connectors.
Designers are often challenged with identifying high-power, wire-to-board or wire-to-busbar interconnects that can be attached to various substrates and crimped to different wire styles and gauges. PowerWize Connectors offer screw-mount headers that attach to either printed circuit boards or busbars and provide crimp sockets that accept 10 to 1/0 AWG wires. With a single, versatile wire-to-board and wire-to-busbar product family, designers can address a wide range of application-specific requirements.
Featured Videos
PowerWize Connectors
High-power applications require reliable systems to meet robust performance demands. Leveraging advanced technology, PowerWize Connectors feature innovative multiple contact beams to deliver low contact resistance and minimal voltage drop. Learn more about how these connectors enhance reliability, ensuring manufacturing flexibility and efficient productivity.
Applications by Industry
Battery Storage System
Gateway Storage System
Battery farms
Factory equipment
Robotics
Circuit breakers
Data storage units
Enterprise switches
Power distribution units (PDUs)
Routers
Servers
UPS/battery storage units
Data storage units
Digital cross-connect switches
Network routers
Power distribution units (PDUs)
Servers
Uninterruptable power supplies (UPSs)
This is not a definitive list of applications for this product. It represents some of the more common uses.
Frequently Asked Questions
How are the PowerWize headers, receptacles TPA retainers and crimp contacts packaged?
The headers and receptacle housings are tray packed. The TPA retainers and crimp contacts are bag packed.
Can Molex provide finished cable assemblies using PowerWize connectors?
Yes. Molex’s cable assembly plants in China and India have the application tooling required to provide both early design cable assembly samples and production volume cable assemblies for this product family. Contact your local Molex sales engineer for support.
Can I crimp PowerWize contacts in the field and build custom-length cable assemblies on the job site?
Yes. Molex offers battery-powered hand tools and a wide range of die sets that allow customers to crimp our PowerWize connectors contacts in the field.