| Pitch: | Circuits: | Max. Derating Current: |
|---|---|---|
| 2.00mm | 10 - 40 | 3.0A |
Product Highlights
Features and Benefits
Overview
The unique inner lock of iGrid prevents wire from getting tangled in the latch, compared to outer lock types where such damage can easily occur. The inner lock also provides space savings, an audible click and a robust design to withstand rugged handling.
The system is available in AWG #22 to 28 in both straight and right angle designs, from 10- to 40-circuits.
Applications by Industry
Countertop
Dishwasher
Dryer
Microwave
Oven
Refrigerator
Washing machine
GPS
HVAC controls
Security devices
Medical monitors
GPS
This is not a definitive list of applications for this product. It represents some of the more common uses.