| Style | Pitch | Current | Circuits | Operating Temperature |
|---|---|---|---|---|
| Board-to-board Cable-to-board Wire-to-board |
2.00mm | 4.5A | 2 to 50 | 0 to +75°C |
Features and Benefits
Available in gold or tin-plated, Molex’s Milli-Grid family includes crimp terminals, housings, headers and receptacles. Receptacles are available in single- and dual-row versions with a variety of mating and termination options. Headers are available in shrouded and unshrouded styles.
Save installation time while reducing the risk of contact damage
Blind-mate interface (BMI)
Available gold or tin
Tin provides cost-savings, low contact resistance and good solderability
Center polarization key
Prevents mismating
IDT receptacle strain relief (optional)
Enhances cable retention
Locking windows
Ensure firm locking to receptacle
Early entry system crimp terminals
Provides longer pin wipe for a more reliable contact
Locking ramps
Provide strong retention force to header
Center polarization slot
Prevents mismating
Marking feature
Provides marking for first circuit location
Videos
Molex - Product Spotlight - Milli-Grid BMI
Applications by Industry
Car audio
Data / Telemetry
GPS
Countertop
Dishwasher
Dryer
Microwave
Oven
Refrigerator
Washing machine
Measuring equipment
Patient monitors
Surgical systems
Routers and switches
Servers
Switches
This is not a definitive list of applications for this product. It represents some of the more common uses.