| Pitch | Current | Circuits | Wire Gauge | Operating Temperature |
|---|---|---|---|---|
| 10.00mm | Up to 50.0A | 2 to 14 | 16 to 8 AWG | -40° to +105°C |
Features and Benefits
Molex Mini-Fit Sr. products represent a series of power connectors known for their high-current and high-density features, designed to meet the needs of power applications that require reliable and robust connections in smaller spaces.
The Mini-Fit Sr. series specifically focuses on delivering high-current ratings for up to 50.0A per circuit with low-engagement forces. The connectors are available in single-row or dual-row configurations with the ability to support between 2 and 14 circuits, providing flexibility for different design requirements. The Mini-Fit Sr. housing includes a polarizing feature which helps prevent misalignment to ensure a proper connection.
These products are commonly used across industries including automotive, industrial, consumer and commercial electronics for applications such as power supplies, motor controls and other high-current scenarios where dependable connections are vital. The Mini-Fit Sr. connectors are recognized for their durability, reliability and ease of use, making them an excellent choice for power connectivity challenges where space is at a premium and high performance is demanded.
Applications by Industry
Trucks
Construction equipment
Farm equipment
Heavy equipment systems
Refrigerator
Washing machine
Home energy storage systems
Automation equipment
Conveyor belt
Process controls
X-ray
Router/switch
This is not a definitive list of applications for this product. It represents some of the more common uses.