Skip to main content

Mini-Lock Connectors

Mini-Lock Wire-to-Board/Wire-to-Wire 2.50mm pitch system is a versatile and proven product with a broad range of features that include TPA, positive-lock and a glow wire capable option to meet varying industry needs.

Pitch Circuits Current
2.50mm 2 to 15 3.5A

Features and Benefits


If an assembler fails to engage the terminal in the housing, it could lead to bad contact and may cause end-product failure. Mini-Lock TPA and Crimp Terminals ensure that terminals are fully locked in the right position.

Home appliance, automotive and consumer applications can be subject to water ingress, shock or vibration issues and require potting for their PCBs. Mini-Lock Headers feature potting heights from 2.00mm to 6.00mm to cover the PC board.

Glow wire capable solution required to meet EU regulations (IEC60335-1) for home appliance market. Mini-Lock Connectors provide a glow wire capable option that is validated by VDE Testing and Certification Institute.

In wire-to-board industrial applications, sometimes operators fail to ensure that connectors are fully mated. This can lead to end-product failure. Mini-Lock has a keying feature that ensures right mating orientation, and the positive lock provides an audible click for contact assurance.


Four-point contact design
Good electrical reliability

High guide walls
Facilitate mating

Pull tabs
Assist in unmating

Thumb-latch locking feature
Easy mating and unmating

Fully shrouded headers
Protect pins

Anti-fishhooking contact
Protection during harness assembly


Applications by Industry


Countertop
Dishwasher
Dryer
Microwave
Oven
Refrigerator
Washing machine

Audio equipment
Interior/exterior lighting
Navigation systems

Automation equipment
Vending machines

This is not a definitive list of applications for this product. It represents some of the more common uses.