Skip to main content
Zero-Hachi connector headers and housings.

Wire-to-Board

Zero-Hachi Connectors

With enhanced performance and broader application flexibility, miniaturized Zero-Hachi Connectors address the concerns of shrinking electronic device space across a range of industries. These connectors feature dual-point contacts, enhancing electrical reliability, while the easy-to-grip housing supports more efficient and error-free mating operations.

Current Voltage Industry Standards Operating Temperatures
Up to 2.5A Up to 30V UL/CSA​ -40 to +105°C​

Terminals

PCB Headers

Connector Housings

Cable Assemblies

Features and Benefits


Miniaturization trends require manufacturers to fit more functionality into smaller spaces, demanding downsized PCBs and electronic components. The need for smaller electrical interconnects must be balanced with the need for exceptional reliability to ensure disruption-free performance, while manufacturability and efficiency in assembly must be maintained to ensure cost-effectiveness.

The Zero-Hachi Connector provides leading-edge space savings crucial for modern electronic designs. With a compact footprint, Zero-Hachi Connectors ensure vertical space savings and support the design of slimmer end products such as tablet PCs, wearables and AR/VR devices. The dual-point contact design helps deliver robust and dependable electrical connectivity in challenging environments. The easy-to-grip connector housing design simplifies assembly operations, ensuring efficient and accurate mating that accelerates manufacturing processes and improves overall system reliability.

40% Smaller Footprint Delivers Leading-Edge Space Savings

The Zero-Hachi Connector footprint is 40% smaller than other 1.00mm-pitch wire-to-board products, delivering leading-edge space savings. A reduced profile height of 1.60mm offers vertical space savings that enables more electronic components to be mounted on the PCB to fit slimmer device form factors. Portable device makers are no longer limited by bulky designs by utilizing this unique miniature connector solution.

Dual-Point Contact Design Provides Contact Wipe and Electrical Reliability During Mating

The connector’s dual-point contact design provides the needed contact wipe and improves electrical reliability during mating. The Zero-Hachi connector's easy-to-grip design allows assembly operators to handle the mated system with ease. End users of products incorporating Zero-Hachi wire-to-board connectors ultimately benefit from reduced downtime and disruption as well as higher overall performance—all due to robust connectivity uniquely derived from enhanced assembly.

An Extensive Array of Circuit Sizes (2 to 20 Circuits)

A broad choice of circuit sizes allows extensive device functionality and features to meet advanced product development needs. By increasing circuit sizes and configuring signal pins to meet new product specifications and application requirements, makers of consumer, mobile, connected home and industrial devices can scale their development investments to meet emerging market trends and requirements.

Zero-Hachi Connector headers and receptacles.

Enables design flexibility
A wide range of circuit sizes ranging from eight to 30 for vertical, dual-row connectors and two to 20 for single-row connectors, enable versatility to overcome design limitations.

Reduces safety liability and performance risks
Zero-Hachi Connectors are UL/CSA certified to meet safety standards for reducing electrical hazards and mechanical failures.

Enhances electrical reliability
With dual-point contact, these connectors maintain consistent and stable connections, reducing the risk of electrical failure.

Offers compatibility with crimp terminal
These connectors can use the same crimp terminal from Zero-Hachi right-angle, single-row connectors, saving time and cost.

Meets global environment requirements
Low-halogen materials reduce harmful emissions to the environment and help ensure compliance with safety regulations.

Provides a compact solution for space savings
With a mating height of 5.25mm, Zero-Hachi Connectors help engineers overcome space constraints in their product designs.


Zero-Hachi 0.80mm Pitch Connector

Built to address the concerns of shrinking electronic device space, the Zero-Hachi 0.80mm Pitch Connector’s low-profile height and extensive circuit size range tackle the miniaturization needs of today’s consumer devices. The connector’s dual-point contact feature helps improve electrical reliability during operation. With additional features such as robust PCB retention, protection against breakage and easy handling to improve performance and usability, Zero-Hachi connectors also offer a gold-plated version to support higher electrical performance.

Applications by Industry


Doorbells
Smart speaker

UAVs/drones

Drones​
Game machines​
PC Tablets​
Speakers

AR/VR devices​
Fitness trackers​
Headsets​
Medical monitoring devices​
Smart glasses
Wrist-worn devices

Connected home equipment​
Home cameras​
Television remote controls

This is not a definitive list of applications for this product. It represents some of the more common uses.

What are Zero-Hachi Connectors?

Zero-Hachi 0.80mm-pitch connectors are miniaturized wire-to-board connectors with a low-profile height and an extensive range of circuit sizes. These connectors address concerns about shrinking electronic device space across a range of industries, especially in wearables and consumer markets.

Are Zero-Hachi Connectors low-halogen-and PFAS-free?

Yes, Zero-Hachi Connectors are low-halogen and PFAS-free.

Do Zero-Hachi Connectors have SMT capability?

Yes, these SMT connectors enable direct mounting onto the PCB surface without through-hole leads, maintaining a low-profile design that is useful for space-constrained devices.

How do I ensure proper assembly of the crimp terminals?

The U-shaped crimp terminal design guides proper insertion into the connector housing, which helps avoid misalignment and connection errors for reliable assembly.

Are Zero-Hachi Connectors compatible with automated SMT processes?

Yes, Zero-Hachi right-angle connectors provide pick-and-place space on the top of SMT connectors so that the operator can pick up the connector via suction and place it on the designated area via an automation process. Zero-Hachi vertical connectors also provide cover tape on the top of SMT connectors to secure the space for pick-and- place purposes.