| Connector Types | Fiber Counts | Cable Lengths | Cable Rating |
|---|---|---|---|
| MPO, MMC, LC Duplex | 8, 16 or 24 | 1.0 to 5.0m (longer lengths available upon request) | Plenum, LSZH, OFNR or dual LSZH/OFNR |
Features and Benefits
The increased demand for AI-driven data center capacity, machine learning and remote access applications requires data centers to upgrade their capabilities to meet market needs. These upgrades must include efficient and high-performance optical cable solutions that can fit more data transmission capacity into confined spaces. Cables should also deliver high reliability and simplify integration with existing infrastructures.
Molex Late Binding Fiber Patch Cables provide a range of off-the-shelf, high-density optical cables designed for data center final rack-to-rack and top-of-rack connections. These cables help shorten timelines and enhance flexibility by delivering compact, reliable and high-performance interconnect solutions. The cables support capacity upgrades by delivering up to three times the fiber density per rack unit. They also streamline installation and maintenance by consolidating higher fiber counts of 8 or 16 fibers into a single connector. Color-coded, industry-standard MMC, MPO and LC interfaces simplify integration into existing infrastructure and reduce system downtime.
Applications by Industry
AI and Machine Learning
High-Performance Computing
Hyperscale Data Centers
This is not a definitive list of applications for this product. It represents some of the more common uses.
Frequently Asked Questions
What are fiber patch cables?
Fiber patch cables, also known as late binding cables or fiber optic cable assemblies, are short lengths of fiber optic cable terminated with connectors at both ends. They are used to connect fiber optic equipment, such as switches, routers and servers, for signal routing and data transmission.
What is the difference between the MMC and MPO connectors available with Late Binding Fiber Patch Cables?
MMC connectors use a very small form factor (VSFF) design to fit more fibers into a smaller connector, enabling up to three times the cabling port density when compared with MPO connectors. This enables higher fiber counts per rack unit, supporting capacity upgrades and improving system adaptability.
In what configurations are Late Binding Fiber Patch Cables available?
These cables are available as off-the-shelf solutions with eight or 16 single-mode fibers and in Type B or breakout configurations. Standard products include MPO-to-MPO, MPO-to-LC Duplex and MMC-to-MPO cable options. Custom fiber optic trunk cable solutions are available.