Skip to main content

RF Solutions

Fiber-to-the-Tower Hybrid Cables for Telecom and 5G Networks

Hybrid Trunk Cables and Fiber-to-the-Antenna (FTTA) Jumper Cables streamline tower deployments, reduce installation time and simplify routing by utilizing a single-run solution that merges copper power connections and high-performance fiber to the tower. These rugged, armored cables withstand harsh outdoor conditions atop the tower while maximizing efficiency with advanced, low-loss optical interfaces that improve network performance and facilitate system adaptability.

Optional Connectors Fiber Count Operating Temperatures
LC, SC, ODC, MPO Up to 48 -40 to +85°C

Features and Benefits


Telecom providers face the need for increasing bandwidth and reliability, making it necessary to add versatile and high-performance infrastructure. To accomplish this, connectivity solutions at the tower must streamline design, installation and maintenance processes to save costs and accelerate deployments. Cables and connectors must minimize insertion loss and signal degradation while resisting the effects of ultraviolet (UV) light, moisture, extreme temperatures and mechanical stress.

Rugged, high-performance cables designed to withstand the harsh conditions atop the tower can ensure dependable performance and long service lives, minimizing maintenance costs and service interruptions. Integrated solutions that combine power and data connectivity can simplify installation operations while providing adaptable and upgradable infrastructure.

Molex fiber-to-the-tower cables offer tailored solutions that reduce installation costs and quicken deployments. Constructed with armored and ruggedized jackets that resist UV light, corrosion, moisture and mechanical stress, these cables reduce maintenance needs and minimize the total cost of ownership. Pre-terminated FTTA Jumper Cables simplify fiber-to-the-tower routing, accelerate installation work and reduce system downtime, while Hybrid Trunk Cables combine low-loss optical fibers with copper power conductors to create integrated, adaptable tower connections.

Scalable, Modular Hybrid Cables for Future-Ready Telecom Networks

As tower sites are faced with increasing bandwidth and power requirements, consolidating cables becomes more essential. Hybrid Trunk Cables combine high-performance fiber optics and integrated power conductors into a modular, scalable and adaptable assembly that accelerates deployment and enhances performance.

Rugged, Weatherproof Design for Harsh Environments

Hybrid Trunk Cables feature armored, UV- and weather-resistant construction designed to withstand extreme temperatures and lightning surges. This robust design ensures long-lasting, low-maintenance operation that maximizes network availability and reduces the total cost of ownership.

Customizable Cable Lengths to Expedite Tower Installations

Customized FTTA Jumper Cables deliver rugged, high-performance fiber optic connections that eliminate excess cable slack and avoid the need for field splicing and on-site termination. By tailoring cable length to the specific installation, these pre-terminated jumper cables reduce installation time, simplify fiber-to-the-tower routing and enhance signal integrity.


Enhances reliability in outdoor applications
IP67-rated FTTA Jumper Cables and IP68-rated Hybrid Trunk Cable breakouts offer dust-tight, waterproof seals for superior tower-top weatherproofing, helping prevent failures due to moisture or contamination.

Ensures safety certification and code compliance
These cables meet UL83, UL1277 and UL1685 standards as well as RoHS and low-halogen standards to support safe, code-compliant deployments and reduce testing/validation requirements.

Minimizes signal attenuation over long cable runs
Signal loss of ≤0.40 dB/km @ 1,310 nm and ≤0.30 dB/km @ 1,550 nm across both hybrid and FTTA cables ensures consistent network performance.

Provides superior return loss performance
A maximum return loss of -50 dB helps maintain optimal signal integrity and reduces reflections, supporting high-bandwidth networks.

Supports scalable, adaptable fiber and power connectivity
Hybrid Trunk Cables provide up to 48 single-mode G.657.A2 fibers and up to 24 power circuits in a single assembly, helping future-proof capacity.

Eliminates waste by providing customized cable lengths
Custom, factory-terminated cable lengths from 10′ to 600′ (3 to 183m) eliminate field splicing, simplify inventory requirements and accelerate fiber-to-the-tower installations.

Applications by Industry


AM/FM radio systems
Tower-based communications systems
Wireless telecommunications equipment

Broadband fixed wireless access
Public-safety/land mobile radio devices

This is not a definitive list of applications for this product. It represents some of the more common uses.

Frequently Asked Questions


What are Hybrid Trunk Cables?

A Hybrid Trunk Cable is a single, integrated cable assembly that combines fiber optic data and copper power cables within one ruggedized jacket. These cables are pre-terminated at both ends, allowing “plug-and-play” installation between network equipment, base stations or power supplies without field splicing or separate termination of each cable. 

What are FTTA Jumper Cables?

FTTA Jumper Cables are pre-terminated fiber optic data cables that are armored and ruggedized to provide consistent signal integrity and long-term reliability in fiber-to-the-tower and outdoor applications.

How do Hybrid Trunk Cables improve network reliability and performance in harsh environments?

Hybrid Trunk Cables utilize rugged materials and robust construction, including advanced protective coatings and shielded designs, to withstand environmental stressors. This helps ensure optimal performance and long-lasting reliability, minimizing downtime and maintenance needs even in challenging conditions. 

Can Hybrid Trunk Cables support growing capacity requirements?

Hybrid Trunk Cables are designed to support high bandwidth and power requirements making them ideal for future-proofing networks. Their modular and scalable design allows for easy integration while helping ensure infrastructure remains adaptable and efficient.

How do Hybrid Trunk Cables simplify installation and reduce labor costs?

Hybrid Trunk Cables combine power and fiber optic data transmission in a single cable, reducing the need for multiple separate installations. These cables are pre-terminated and customizable, streamlining the installation process, minimizing errors and significantly reducing time and labor costs. 

What measures are in place to protect against lightning strikes and other environmental hazards?

Fiber-to-the-tower cables feature shielded designs with durable, crush-resistant jackets that provide excellent protection against lightning strikes and other environmental hazards, keeping the internal fiber secure and reducing the frequency of replacements.

What are the key considerations when installing fiber optic cables in harsh environments?

It is crucial to use cables and interconnect solutions that are specially designed for durability, flexibility and resistance to environmental stressors. This includes selecting cables with high crush resistance and quality connectors that minimize return loss.

How can I ensure compatibility with original equipment manufacturer (OEM) equipment during installation?

To ensure compatibility with OEM equipment, use fiber jumpers that use precision connectors with precision ferrules and high-performance fiber cables to create a superior jumper. This ensures that the connections will match the specifications of the OEM equipment, maintaining optimal signal quality and system integrity.

What steps can be taken to minimize downtime during installation?

Select preconfigured solutions that require minimal additional setup and ensure all necessary tools and instructions are readily available before starting the installation process.

How does using high-performance interfaces impact signal quality?

High-performance interfaces are designed to minimize return loss, thus enhancing signal quality and maintaining system performance. This is particularly important in environments where maintaining a strong, stable connection is essential to proper network operation. 

What are the benefits of using durable fiber solutions for network infrastructure?

Robust fiber solutions deliver long-term reliability and reduce the need for frequent maintenance, leading to cost savings over time. These products can help ensure consistent performance, supporting current demands and allowing for scalability as network needs evolve.