Life science OEMs, along with manufacturers of industrial laser equipment that rely on fiber optics risk, light reflecting off the interface, interfering with transmission. Fiberguide Motheye Anti-Reflective Technology employs a proprietary process using nano-structures smaller than light wavelengths to create an anti-reflective effect.
Anti-reflective coatings have low damage thresholds, resulting in improved but still less-than-desirable transmission performance. Fiberguide Motheye Anti-Reflective Technology provides a high damage threshold, allowing for increased energy input and improved durability.