Skip to main content
Specialty Optical Fiber - Polymicro and Fiberguide

Optical Solutions

Specialty Optical Fiber

Optical fiber can securely transmit large volumes of data over long distances without electromagnetic interference (EMI)—so it’s especially useful for industry applications that can’t effectively support conventional electrical signals. Phillips Medisize, a Molex company, helps address unique customer needs with an industry-leading selection of over 500 specialty optical fibers designed for data communications, photonics, power delivery and more. Our advanced offerings include functional features like polymer cladding for enhanced radiation stability, graded index profiles for improved bandwidth and high-performance coatings for harsh operating environments.

Capillary Tubing

Phillips Medisize Polymicro Capillary Tubing includes wide diversity of fused silica capillary, available as a linear product or with value-added cutting/assembling. Products range from sub-micrometer inner diameters up to millimeters, with industry-leading dimensional control and tight tolerances. We offer an array of coatings with different optical and thermal properties suited for applications such as analytical chemistry (e.g., gas chromatography, capillary electrophoresis, liquid chromatography, mass spectrometry, flow cytometry), flow restrictors, microfluidics, gas and fluid delivery, and many more. 

Optical Fibers

Phillips Medisize Polymicro multimode step-index fused silica specialty fibers are optimized for a wide spectrum of wavelengths. These include solarization-resistant deep-UV fibers, broad spectrum (UV-NIR) solutions and fibers that operate at infrared (IR) wavelengths. Core, cladding (glass or polymer), numeric aperture and jacket types (including gold buffer) are available in standard and custom options. Each option can be tailored to withstand high-temperature, chemical and radiation environments.

Optical Fibers

Fiber Optic Assemblies and Arrays

Fiber Optic Assemblies and Arrays are custom-built to meet the most demanding technical requests—from simple, single-fiber patch cables to complex fiber optic bundles and arrays. Across a wide range of applications, we can build any combination of optical fiber, sheathings, lenses and connectors to meet the strictest optical and environmental requirements. In addition to building with our own Phillips Medisize Polymicro fused silica optical fibers, we source various kinds of plastic, borosilicate, and silica optical fibers and cables from industry-leading partners.

Fiber Optic Assemblies and  Arrays

De-Speckler System

The Phillips Medisize Fiberguide De-Speckler System is a unique, plug-and-play speckle reduction solution that utilizes an in-line, silica-based optical fiber to average modal noise and produce a homogenized output. The De-Speckler System can be customized to your specifications by changing fiber type, length, connectors and sheathing. 

De-Speckler System

Collimators and Focus Guides

Used in a wide variety of optical systems, these ruggedized modules are designed to collimate or focus light exiting an optical fiber to a desired beam diameter or spot size a specific distance away. Collimators and Focus Guides are used with laser diodes, photodiodes, acoustic-optic modulators and other fiber optic devices where a specific output is needed.

Collimators and Focus Guides

Motheye Anti-Reflective Technology

Phillips Medisize Fiberguide Motheye Anti-Reflective (AR) Technology involves a randomized, nano-structured surface that is etched onto fiber end-faces to reduce reflectance and increase transmission over a broad spectrum. Motheye etched surfaces exhibit superior laser-induced damage threshold (LIDT) compared to traditional AR coatings. Motheye can be used with a wide range of optical fiber assemblies and customized to your specific wavelength(s).

Vacuum Feedthroughs

Vacuum feedthroughs enable optical fibers to pass through a pressure vessel without compromising the integrity of the vacuum. They are engineered to maintain a hermetic seal. Vacuum feedthroughs can be configured as single channels or integrated into custom, multi-conduit cable assemblies.

Vacuum-Feedthrough