Skip to main content

Optical Assemblies and Arrays

Phillips Medisize, a Molex company, offers optical assemblies and arrays with extremely tight tolerance one-dimensional (V-Grooves) and two-dimensional arrays using patented manufacturing techniques.  Array options range from a few fibers to thousands of fibers depending on the application.

Custom Fiber Optic Assemblies and Bundles

Phillips Medisize Fiberguide custom fiber optic assemblies provide a diverse range of products and capabilities for a wide array of applications. These offerings are designed and engineered to meet the most demanding technical requests—from simple, single-fiber patch cables to complex fiber optic bundles. We can build any combination of optical fiber, sheathings and/or connectors to meet the strictest optical and environmental requirements. Application examples include high-power, high-temperature and cryogenic applications. 

Custom Fiber Optic Assemblies and Bundles

Fiber V-Grooves and Arrays

From a few optical fibers to thousands, Phillips Medisize Fiberguide custom optical fiber v-grooves and arrays are meticulously crafted using proprietary manufacturing techniques. They are designed for use in any application that requires tight tolerances and repeatability for both optical and mechanical performance. Optical arrays and v-grooves are primarily used in optical switching and sensing applications where spatial optical data is necessary. Examples include telecommunications, astronomy and nuclear research.

Single Fiber Assemblies

Phillips Medisize Fiberguide offers standard single fiber assemblies for a wide range of applications including, medical devices, bioanalytical instrumentation, spectroscopy, industrial sensing, and low-power and high-power laser light delivery. These are available with various optical fibers, industry-standard connectors, and packaged using several kinds of sheathing.

Single Fiber Assemblies

High-Power Fiber Assemblies

Assemblies include high-power SMA and D-80 compatible connector options that provide superior thermal management while minimizing connector stress for numerical aperture (NA) conservation.

High-Power Fiber Assemblies

End-Capped High-Power Assemblies

Molex Fiberguide endcaps help to achieve greater coupling efficiency into a fiber core for high-power applications. By reducing the density of power at the silica/air interface of the fiber, endcaps can help to significantly increase transmission while decreasing the possibility of fiber-based, laser- induced damage. 

End-Capped High-Power Assemblies

Shaped Fiber Tip Assemblies

Shaped fiber tip assemblies are machined from the fiber, while independent lens components are incorporated into a fiber assembly. Each approach expands optical delivery and collection in ways that would not be possible with a typical fiber end-finish. Shaped tips and lenses can be applied to most silica optical fibers regardless of core size, numerical aperture (NA) or wavelength. 

Shaped Fiber Tip Assemblies

Prototyping

Our prototyping service can turn concepts into reality, quickly and accurately. Our technical team will collaborate closely with you to better understand your vision and requirements. We will determine the right tools, parts and processes to rapidly deliver high-quality prototypes for any application—helping to speed up your design cycle.

High-Volume Contract Manufacturing

With extensive manufacturing experience and large-scale facilities, we excel at delivering high-quality, high-volume fiber optic assemblies to meet your production needs. We have facilities in Caldwell, Idaho; Phoenix, Arizona; Mexico, China and Thailand. These facilities support streamlined manufacturing processes that help ensure efficiency and scalability, while maintaining strict quality standards. Whether you need simple, single-fiber patch cables or custom fiber optic assemblies, our team is dedicated to meeting your volume requirements promptly and reliably.