| Ferrule Type | Port Configurations (MT Ferrule) | Fiber Counts (MT Ferrule) | Fiber Mode |
|---|---|---|---|
| MT or VersaBeam MT | 1x2, 1x4, 1x6, 1x8 | 8, 12, 24 or 36 fibers per ferrule | Singlemode, multi-mode |
Features and Benefits
Rising AI-driven bandwidth demands require data centers to develop high-speed, scalable and versatile system architectures. To meet these speed requirements and move signals off the board, co-packaged optical solutions with direct-to-chip connectivity are becoming increasingly popular.
Data centers need modular and scalable fiber optic connectivity solutions that can meet rapidly evolving demands. These connections must be reliable enough to minimize system downtime over the product life span and compact enough to integrate into space-constrained architectures.
The VFI Optical Backplane System provides a flexible, modular and compact optical connectivity solution that uses industry-standard ferrules and a rugged form factor to support high-speed, scalable data transfer. Plug-and-play compatibility with existing MT ferrule-based systems streamlines system integration, minimizes redesign time and accelerates time to market. The VFI system is designed for easy changeover from copper interconnects, enabling co-packaged optical deployments and simplifying AI-driven system upgrades without redesigning entire architectures.
Applications by Industry
Co-packaged optics
Switches
AI and machine learning
Co-packaged optics
High-performance computing
Hyperscale data centers
This is not a definitive list of applications for this product. It represents some of the more common uses.
Frequently Asked Questions
What are Versatile Format Interconnect (VFI) Optical Backplane connectors and adapters?
Versatile Format Interconnect (VFI) Optical Backplane connectors and adapters are modular, plug-and-play, high-speed optical connectors that use an industry-standard interface and robust blind-mating mechanical design to streamline integration and ensure reliability. The VFI system supports scalable system growth, reduces integration complexity and ensures strong signal integrity for next-generation data centers and computing architectures.
What makes the VFI Optical Backplane System different from the competition?
The VFI system uses a blind-mating design to make installation fast and easy without requiring additional mating force. This reduces system downtime and simplifies maintenance and upgrades.
How do VFI Optical Backplane connectors and adapters create value for manufacturers?
The VFI system enables faster, easier and more cost-effective changeovers that support scalability and flexibility. The ferrule can be replaced to change the fiber count while using the same connector, enabling capacity upgrades with no special tools required. This helps data centers meet evolving needs with a minimum of architectural changes.
How is the VFI Optical Backplane System a building block for co-packaged optical (CPO) solutions?
The VFI Optical Backplane System is designed to enable efficient and scalable connections between the AI server and the switch in CPO systems.