Skip to main content

Flexible Printed Circuits (FPC)

Flexible Printed Circuits (FPC) dissipate heat quickly without requiring cooling from both sides, providing optimal thermal management. Customized solutions include single-sided, double-sided or multilayer options in flat-flex, super-flex and ultra-flex cable.

Flexible Printed Circuits


Flexible-Printed Circuit (FPC) Interconnect Assemblies

Provide flexible mounting assembly options when there is space and weight concerns and printed circuit boards are not an option.

High-Speed Flexible-Printed Circuit (FPC) Assemblies

Compatible with a variety of Molex high-speed connector systems, enabling signal transmission up to 56 Gbps while providing mechanical advantages in space-constrained designs.

Rigid Flex Circuits and Assemblies

Rigid flex circuits and assemblies are hybrid constructions consisting of rigid and flexible substrates laminated together into a single structure. Rigid Flex products integrate the features of a PCB with the advantages of flexible printed circuit (FPC) technology.

Premo-Flex Flat-Flexibe Cable (FFC)

Deliver durable and extra flexible PCB-connection solutions with an extensive range of custom and off-the-shelf options, including assemblies with LVDS connectors. These options enable designers to maximize PCB space, reduce component costs and provide devices with reliable board-to-board connections.

Silver Flex Products


Silver Flexible Circuit Solutions

Molex Silver Flexible Circuit Solutions are a flexible alternative. With the ability to print up to six layers and component SMT, Silver Flex offers an economical approach to traditionally etched copper products.

Polyester (PET) substrate:
• Provides a flexible substrate alternative
• More cost-effective than polyimide

Proprietary soldering technique:
• Supports attachment of fine-pitch (0.50mm) microprocessor-based components (ICs) on PET with traditional SMT processes

UV-cured encapsulant:
• Protects solder joints, enabling them to withstand vibration and mechanical shock
• Offers robust connection that tolerates a wide variety of applications

Does not require harsh chemicals or a waste treatment facility:
• Offers an environmentally friendly component

Traces as narrow as 0.127mm (5.0 mils) and spacing as small as 0.127mm (5.0 mils), with the capability of even narrower and more finely spaced traces in select designs:
• Delivers low resistance and high conductivity, making this an effective circuit for a wide variety of low-power and -signal applications

Resources


    Brochure


    Datasheet (PDF)