| Actuation: | Backlighting: | Custom Features: |
|---|---|---|
| Capacitive | Optional | Discrete and Slide Switches, Rotary Wheels, Haptic Response |
Product Highlights
Features and Benefits
Overview
White goods applications that use potting for sealing protection are moving from through-hole mounting to SMT mounting due to lower processing cost. Molex has responded with the industry’s first SMT potting wire-to-board connector.
Potting materials expand and contract in accordance with heat shock condition during device operation, this generates stress on the solder joints and may cause solder cracking. Spot-On connectors feature center PCB nails to absorb the stress caused by temperature changes and protect SMT solder joints.
Incomplete terminal insertion can occur during the assembly process. Spot-On connectors feature TPA retainer that ensures secure terminal insertion.
Outer-locking connectors are susceptible to wire tangling that can break the latch. An inner positive-lock design protects the latch from breakage and provides space saving.
Applications
Industrial Automation:
Automation equipment
Barcode Scanners
Battery chargers
Fluid detection
Forklifts
Generators
Hand-held devices
Power supplies
Rugged environments
Scales
Waterproof applications
MedTech:
Defibrillators
Disposable dental equipment
Disposable seat sensors
Disposable surgical equipment
EKG leads
Electronic sensors
Glucose meters
Infusion pumps
Patient Monitor
Portable oxygen units
Server and Storage:
Routers and switches
Servers
Telecommunications:
Cell phones
PDA's
Two-way radios
This is not a definitive list of applications for this product. It represents some of the more common uses.