Skip to main content

Rugged Power Supplies

Supplying durable and clean power for mission-critical systems in aerospace, defense and industrial applications, rugged power supplies from Molex are designed for exceptional reliability in environments subject to severe shock, vibration and temperature extremes. These fully customizable solutions help optimize performance, streamline integration, enable future scalability and meet specific regulatory requirements and industry standards.

Products


AirBorn Custom Power Supplies

High-reliability AirBorn Custom Power Supplies support application-specific embedded systems with solutions that deliver from 30 to 300,000W, meet a variety of regulatory standards, and withstand shock, vibration and extreme temperatures. A wide range of options and a focus on collaborative development help optimize performance, streamline integration and accelerate design timelines.

AirBorn VPX Power Supplies

Providing rugged and high-reliability power for aerospace and defense applications, AirBorn VPX Power Supplies deliver up to 2,300+W with 94% or greater efficiency in compact 3U and high-capacity 6U versions. These environmentally hardened power supplies meet SOSA, OpenVPX (VITA 46) and VITA 62 standards, ensuring seamless integration and future scalability.