Aerospace, defense and industrial systems subject to extreme operational and environmental conditions require robust and reliable power. Power supplies must be ruggedized to meet military specifications for shock, vibration and EMI resistance, and need to comply with VITA 62, OpenVPX and SOSA standards to ensure interoperability and scalability. Power solutions must also be optimized for SWaP-C to enable use in space- and weight-constrained systems.
Using robust and high-performance power supplies that meet or exceed military specifications ensures a highly reliable power source for essential systems in harsh-duty applications. Compliance with SOSA and OpenVPX standards ensures interoperability, scalability and upgradeability, helping future-proof complex systems.
AirBorn VPX Power Supplies are rugged by design, delivering durable power solutions for embedded computing, signal processing and communications systems in aerospace, defense and industrial applications. These solutions meet or exceed MIL-STD-810 and MIL-STD-461 specifications, align with SOSA, and are fully compliant with VITA 62 and OpenVPX standards. This helps ensure easy integration, vendor interoperability and streamlined upgrades in a standardized solution. AirBorn VPX Power Supplies are available in compact, SWaP-C-optimized 3U versions or high-capacity and scalable 6U versions, with customizable voltage, sequencing and cooling options that enhance flexibility and minimize design constraints.