メインコンテンツにスキップ

過酷な任務用の非管理型イーサネットスイッチ

信頼性と堅牢性に優れた、管理型および非管理型のEthernet IP20またはIP67スイッチ、Ethernet 10/100/1000は、複雑な産業ネットワークアプリケーション全体で様々な制御および監視機能に対応しています。

Product Highlights


NEMA Rating:Configurations:Ethernet:
IP20, IP67Managed, Unmanged10/100/1000 Mb, PROFINET network compliant

Features and Benefits


In cabinet switches:

Metallic enclosure:
Provides IP20 protection for factory floor usage

LED power indicator:
Enables easy diagnosis

Extended temperature range:
Withstands harsh environments

Compact footprint:
Provides space savings

Traffic flow control:
Avoids network congestion

Versatile metal shell housing:
Enables both rail DIN and screw set-up (5 port units)

PROFINET system compliant:
Enables quick and secure data exchange

Easy to use features:
Easy set-up and integration, saving time and cost

Harsh duty switches

NEMA 6 and IP67-rated environment protection:
Withstands dust, low pressure-wash and sumbersion in water

30.00mm and 60.00mm width formats with standard hole patterns and low-profile height:
• Slim build size meets small space requirements
• Easy mounting using standard machine extrusions

Auto-learning features; no software or configurations required:
• Plug-and-play capabilities
• Suitable for both the novice and expert network installation

Operating Temperature range: -40 to +75°C:
Suitable for extreme temperature applications

Available in 5- and 8-port versions:
Optimized port count to meet customer application requirements

Ethernet 10/100BaseTX full wire-speed, non-blocking, auto-sensing, auto-crossing, auto-negotiation:
Provides flexibility for a broad range of applications

LED indicators:
• Quick diagnositcs
• Visual indication

Overview


High bandwidth is required to support the ever-increasing demand for Ethernet-based equipment and applications. The IP20 switches offer high-speed data transmission in a small-footprint compact design.

Challenging industrial environments create demand for robust switches. The IP20 switches feature a metal enclosure that provides robustness against harsh conditions and the enclosure’s easy set-up and integration save customers time.

Usage of basic Ethernet switches to transport PROFINET traffic causes perturbance. Molex’s PROFINET-compliant technology ensures quick and secure data exchange.

IP67-rated harsh-duty Ethernet switches provide customers with a fast, rugged and secure-on-machine Ethernet connection to reduce network cabling, lower installation costs and eliminate wiring errors.

As a recognized technology provider, Molex offer switches that are designed to be part of an industrial automation system, taking care of the specifics of industrial Ethernet fieldbuses, supporting in-house PROFINET topology detection and prioritizing Ethernet/IP traffic.

Applications


Industrial:
Pulp and paper manufacturing
Semiconductors

Industrial Automation:
Food and beverage production lines
HMI/SCADA systems
Machine builders
Material handling
Mining and metals
Robotics
Water and wastewater treatment facilities

This is not a definitive list of applications for this product. It represents some of the more common uses.

Literature


    Datasheet (PDF)