メインコンテンツにスキップ
画像

Mini-Change

最適な導電性を提供するモレックスのBrad Mini-Changeコネクターは、産業市場で最も幅広いミニチュアコネクターの選択肢を提供します。

Product Highlights


Locking Style: NEMA Rating: Current:
ThreadedIP6724V DC/120V AC

Features and Benefits


Patented, Quad Beam socket contact with stainless steel sleeve:
Maintains consistent pressure on the male pin to ensure optimum conductivity

Molded key indicator:
Easier alignment and mating of connector

Sealed to an IP67 rating:
Prevents the entry of water during temporary submersion at a limited depth

Gold over nickel plated contacts:
• High performance, long-lasting plating that maintains low resistance through many mate /unmate cycles

Integral strain relief:
• Provides 100 pounds minimum cable strain relief
• Radiates stress in side-loaded conditions

Overview


Brad Mini-Change Connectors are the standard by which all miniature connectors are measured. First introduced in 1968, the Mini-Change connector pioneered the market for rugged, sealed connectors in industrial applications. These connectors provided the first quick-connect alternative to hard-wiring.

Mini-Change connectors are available in a wide variety of circuits and configurations, with pole configurations available in 2 through 12, 14 and 19.

With Mini-Change connectors, industrial device wiring is easier to install and maintain. To ensure a consistent, low-resistance connection, the patented Quad Beam™ female contact is used. Connectors are sealed to provide IP67 protection. An anti-vibration feature prevents the coupler from loosening, even under extreme conditions.

Applications


Industrial Automation:
Commercial and industrial light displays
Float switches on commercial sump pumps
Fractional horse power motors
Industrial heaters
Industrial refrigeration systems
Limit switches
Linear position transducers
Load cells
Power connector to street-light accessories
Proximity and photoelectric sensors
Pumps
Solar panels
Solenoid operated valves

This is not a definitive list of applications for this product. It represents some of the more common uses.

Videos