Skip to main content
Automatic Pick and Place machine quickly installs Components on Generic Circuit Board. Electronics and Circuit board Manufacturing. Bright Environment

Industries

Every industry brings unique requirements. Yet they all share one common trait: the need for innovative interconnect solutions. Our global, cross-disciplinary team of engineering, manufacturing and supply chain experts is dedicated to helping companies improve device functionality, navigate complex regulatory landscapes and exceed customer expectations. Whether you’re an automotive, medical device, consumer device or other specialty manufacturer, we have the products, capabilities, expertise and footprint necessary to bring your product to market.  

Aerospace & Defense


Aerospace

The pace of technological advancements in aerospace demands innovative solutions to support electrification, sustainability and digital transformation. With a commitment to meeting stringent safety and reliability standards, Molex empowers aerospace customers with cutting-edge, compliant and efficient solutions.

Explore Aerospace

Defense & Military

Military-grade connectors and supply chain capabilities from Molex deliver robust and innovative solutions that meet stringent regulatory requirements, enable secure communications amidst rising cyber threats and maintain the integrity of military operations.

Explore Defense & Military

Image

Automotive & Transportation


Automotive

The automotive environment remains a harsh place, and designers need to work with companies that can deliver the capabilities, global footprint and solutions they need to build vehicles for the future.

Explore Automotive 

Agricultural Machinery

With the global population expected to reach 10 billion by the middle of the 21st century, automation, artificial intelligence and advanced machinery are playing a key role in the farm of the future, helping the farmers of tomorrow feed the world.

Explore Agricultural Machinery

Applications

ADAS

Automotive Miniaturization

eBike

Electric Vehicles

In-Cabin Applications

Zonal Architecture

Image

Communications


Telecommunications

With the move from analog to digital technology, the world relies on a network that can deliver high data speeds and superior quality and performance. From millimeter wavelength (mmWave), RF, power and wireless components, Molex enables capabilities that pave the way for 5G and beyond.

Explore Telecommunications 

Wireless Infrastructure 

From the smallest handheld devices to the most complex smart factory, we are increasingly reliant on the latest wireless infrastructure technology to provide connectivity for everyday life. Whether creating antennas for short-range technologies like Bluetooth, or the infrastructure for large WiFi networks and 5G, Molex expertise and proven track record helps to deliver high performance connectivity that is at the leading edge of wireless.

Explore Wireless Infrastructure 

Applications

RF Antennas

Image

Consumer


Home Appliances

As products have become more complex in design and functionality, they’ve posed new challenges to both design engineers and assembly technicians. Molex’s expert engineers, combined with an industry leading portfolio of connectors can support your home appliance innovations from design to final assembly.

Explore Home Appliance

Mobile Devices

As smartphones and wearables find new roles in exciting applications such as augmented reality (AR) and virtual reality (VR), designers are facing complex challenges in delivering the latest features for customers. Whether designing and manufacturing wired or wireless solutions, Molex has over 30 years of experience in creating micro connectivity for mobile devices, smartphones and wearable technology.

Explore Mobile Devices

Wearables

Wearable devices bring convenient, real-time information tracking that enables personal health, interactive gaming, navigation, and performance monitoring, and their potential continues to grow. Molex has deep and wide capabilities, technology and expertise that are allowing development of cutting-edge solutions for this innovative market.

Explore Wearables

Image

Data Center & Cloud


Networking

Networking and data center architecture are at the heart of the information economy, integrating optical fiber, copper and RF technology to meet the unprecedented need for high-speed performance. With a full range of capabilities and unrivaled engineering expertise, Molex provides flexible, scalable networking solutions to meet demands for faster, smaller and more efficient applications across diverse industries.

Explore Networking 

Power for Data Centers

As the hub of the internet, data centers provide the infrastructure and services that enable businesses and individuals to communicate, store and access data. Data centers require significant amounts of power to operate, and so require components that can deliver high performance and reliability. Molex brings expertise in the field of high-power connectors, enabling you to achieve the best possible performance for your data center application.

Explore Power for Data Centers

Servers & Storage

To meet ever increasing demand, the modern data center must offer powerful connectivity, reliability and performance with optimal signal integrity and efficiency. Molex helps solve the most complex data center challenges by collaborating early in the design process, delivering unparalleled engineering expertise, and providing industry-leading high speed interconnect solutions.

Explore Servers & Storage

Image

Energy Management & Electrification


Battery Energy Storage Systems

Meeting the demands of compact, high-density Battery Energy Storage Systems (BESS) requires components that maintain thermal stability, reliable energy transfer and future scalability. Molex offers customizable, high-current interconnects with COEUR socket technology to deliver secure, low-resistance connections across residential, commercial and utility-scale systems.

Explore BESS

Charging Infrastructure

As the electrification landscape rapidly evolves, Molex is effectively addressing design challenges and advancing safe, compliant interconnect solutions for EV Charging. 

Explore Charging Infrastructure 

HVAC Systems

Heating, ventilation and air conditioning (HVAC) equipment needs to incorporate advanced IoT and smart home features to stay competitive in the market. See how Molex connectivity components and flexible interfaces help manufacturers integrate the latest technological trends in HVAC systems.

Explore HVAC Systems

Applications

Home Energy Storage

Energy Storage

Healthcare


Diagnostics

In vitro diagnostics requires highly specialized equipment and high component reliability. Today’s leading organizations often turn to specialized, globally integrated providers who can offer knowledgeable support and state-of-the-art production efficiencies.

Explore Diagnostics

Drug Delivery Solutions

No longer simply mechanical devices, drug delivery systems now incorporate the latest miniaturized electronics, helping enable the delivery of new classes of biologics and pharmaceuticals, while helping drive lower costs and improved patient outcomes.

Explore Drug Delivery Solutions

MedTech

Human-centered care and meeting patient expectations is fueling a revolution in the medical technology (MedTech) industry. Recent advances in miniaturization of electronic components are providing designers with the opportunity to reimagine and humanize medical devices for the benefit of both patients and caregivers.   

Explore MedTech

Image

Industrial


Electrical & Power

When powering the factory floor, manufacturing companies and engineers demand performance, reliability and safety. Customers around the world trust Molex to deliver innovative electrical and power solutions with unmatched quality and reliability across diverse industrial segments.

Explore Electrical & Power

Industrial Automation

Harsh industrial environments need enhanced functional safety and information security as much as their consumer counterparts. Molex supports customers with an extensive range of ruggedly designed and engineered infrastructure solutions specifically tailored for harsh-duty manufacturing environments including automotive, material handling, food and beverage, commercial vehicles and more.

Explore Industrial Automation

Applications

Industrial Robotics

Image

Reference Information

Packaging Type: Bag, Reel, Tray

Low-Halogen Status: Low-Halogen per IEC 61249-2-21, Not Low-Halogen per IEC 61249-2-21, Not Relevant, Not Reviewed per IEC 61249-2-21

Glow-Wire Capable: Yes

Use With Series: 172708, 172709, 172718, 172762, 172765, 172767, 200453, 200471, 200488, 202988, 203070, 203603, 204723, 207017, 219670, 219671, 30490, 42474, 42475, 43760, 44516, 45750, 46012, 5556, 5557, 5558, 5559

Electrical

Voltage - Maximum: 600V

Current - Maximum per Contact: 6A to 13.5A

Mechanical

Pitch - Mating Interface: 4.2mm

Circuits (maximum): 2 to 24

Wire Size (AWG): 16 to 28

Durability (mating cycles max): 10 to 100

Physical

Material - Resin: High Temperature Thermoplastic, Liquid Crystal Polymer (LCP), Nylon

Material - Metal: Brass, Copper Alloy, High Performance Alloy (HPA), Phosphor Bronze

Plating min - Mating: 0.762µm to 2.54µm

Temperature Range - Operating: -40° to +105°C, -40° to +125°C, -40° to +80°C