| Current | Circuits | Pitch | Validation Standards |
|---|---|---|---|
| Signal Pin: Up to 0.5/1.0A Power Pin: Up to 5.0A |
10 to 80 | 1.00mm | USCAR V2 and LV214 compliant |
Features and Benefits
Engineers are challenged with integrating multiple functions into a single module, while reducing its overall size and weight. They also want assurance that the components are robust enough to withstand the harsh conditions typical of automotive environments. Additionally, designers require systems that can seamlessly communicate with other vehicle components.
To address these concerns, engineers need products that enable design flexibility while adhering to compact design needs. They also need options for material selection and design practices that enhance durability. Also, connectors that adhere to industry standards and ensure designs are compatible with existing vehicle architectures add significant value for the success of automotive end products.
Float Stack Connectors contribute to the overall success of vehicle designs. These board-to-board connectors offer a wide range of mating heights, providing the design flexibility needed to integrate multiple functions while minimizing device weight. Also, with two points of contact, Float Stack Connectors deliver increased contact reliability for exceptional anti-vibration performance and with their floating feature, provide additional reliability in harsh vibration environments. These connectors are USCAR V2 and LV214 compliant and ensure designs are compatible with existing vehicle architectures.
Featured Videos
Applications by Industry
Battery management systems
DC-to-DC converters
Inverters
Motor control units
On-board chargers
Automation robot arms
Surface mount machines
This is not a definitive list of applications for this product. It represents some of the more common uses.
Frequently Asked Questions
What are Float Stack Connectors?
Float Stack Connectors are automotive-grade, 1.00mm-pitch floating board-to-board connectors developed for PHEV/BEV modules such as DC-DC converters, inverters, microcontroller units, on-board chargers and battery management systems.
What is the contact type of Float Stack Connectors?
These are dual-contact connectors which enhance contact reliability.
Are Float Stack Connectors automotive grade?
Yes, these connectors are USCAR2 V2 and LV214 compliant.
Do Float Stack Connectors have power pins?
Yes, these connectors have power-pin options with 5A*4pins.
What is the mating height and circuit variation of Float Stack connectors?
Float Stack Connectors provide a wide range of mating heights from 12.00 to 30.00mm with various circuit sizes available.