Skip to main content

Flexi-Latch+ Connectors

Replacing the historically complex round wire/cable combinations with a flat wire cable/connector system, Flexi-Latch+ Connectors - an automotive-grade connector system - ensure a streamlined assembly process. Engineers can integrate the latest advancements in their designs with space-saving benefits and operational efficiencies when using these robust, compact and lightweight connectors. Flexi-Latch+ products offer the adaptability and resilience necessary for automotive power systems and are USCAR-2/LV214-compliant for exceptional performance in EV and battery systems.

Pitch Current Voltage Operating Temperature
1.50mm (single row)
2.00mm (dual row)
1.0A 250V (1.50mm pitch, single row)
400V (2.00mm pitch, dual row)
-40 to +105°C

* Pollution degree 1 IEC 60664-1

Receptacles

Plugs

Features and Benefits


As Battery Management System (BMS) technology becomes more sophisticated, there is a trend towards miniaturization to save space and weight without sacrificing performance. If automotive connectors do not evolve to meet these size requirements, customers may be unable to integrate the latest BMS technologies into their EV designs. These connectors must also withstand harsh conditions, including high temperatures, vibration, and exposure to chemicals or moisture to avoid product failure. To keep labor costs and vehicle downtime at a minimum, customers require secure mating and easy-to-install connectors that do not require special tools for maintenance.

Designed for the demands of automotive electrification, Molex Flexi-Latch+ connectors provide excellent connection solutions, well-suited for electric vehicle (EV) battery boxes. These compact and lightweight connectors are constructed to withstand the adverse mechanical and thermal conditions of the automotive sector, featuring innovative designs that ensure electrical continuity, enhanced with multiple levels of locking and keying for secure mating. Flexi-Latch+ Connectors are also USCAR-2/LV214-validated, making them ideal for shock and vibration. Not limited to EV applications, they also seamlessly integrate into power management systems, controllers, and power conversion units across various PCB layouts.

Simplified Manufacturing

Manufacturing the cable-connector combination is a simpler, more streamlined assembly process, whether manual or automated, compared to the complicated solder and/or crimping techniques. These connectors provide time and cost saving benefits for excellent operational efficiencies.

Accurate Mating

Flexi-Latch+ cable assembly mating is a safe and reliable process that is also automation friendly. For manual assembly or servicing the connector, installers will benefit from touch-safe surfaces and a scoop-proof design, as well as keying and reverse polarity features. The connector also self-locks upon successful insertion, and the connector position assurance (CPA) secondary lock will engage when the connector has been fully mated and locked.

Superior Reliability

Regardless of shock and vibration, the Flexi-Latch+ connector and cable assembly are retained in the connector with the main lock and the independent secondary lock (ISL on dual-row connectors only) for long life support, as needed by automotive applications. Dual-beam and CPA features also help ensure the signal continuity remains at the highest performance level for reliability.


Simplifies manufacturing process through ease of assembly​
Connector is used to insert FPC into housing; streamlines the overall assembly procedure.​

Helps prevent connector mis-mating
Scoop-proof jacket, mechanical keying and a reverse polarity design contribute to proper mating. Integrated CPA, polarization and optional independent secondary locks also ensure reliable mating.

Reliable in shock and vibration environments
Connector is USCAR-2 V2/LV214 S1 compliant and PG19 compliant, depending on FPC conditions, for a robust solution.

Protects from impurities and helps prevent moisture cross-contamination​
Optional silicon wall acts as a barrier to isolate each terminal area.


Flexi-Latch+ Connectors

Flexi-Latch+ Connectors are ideal for battery management systems in EV applications, delivering automotive-grade durability and reliable mating with CPA and ISL features. Watch the video to learn more about how these connectors meet USCAR-2 V2/LV214 standards and are IP2xB compliant to help withstand vibration, shock, extreme temperature changes, and provide touch protection. Available in both single and dual row, Flexi-Latch+ Connectors feature condensation protection and are color-coded to help reduce mating errors.

Applications by Industry


Automotive Miniaturization
Electric Vehicles

Home Energy Storage System

This is not a definitive list of applications for this product. It represents some of the more common uses.

Frequently Asked Questions


Is the surface-mount termination (SMT) process different from what is typical in similar board-to-board/flat cable connectors?

The header portion of the connector has SMT terminals and fitting nails as solder elements, and this is the connector portion soldered to the PCB. The soldering process follows similar pick-and-place SMT connector guidelines, which are clearly spelled out in the product specifications.​

How are cables joined to the connector?​

The cable manufacturing process is two steps, followed by a physical insertion process. On the cable side, the appropriate/matched flat cable (FPC or FFC) is inserted (either by hand or via automation) into the Flexi-Latch+ Plug (plastic connector sub-component). The cable insertion process is completed when there is an audible ‘click’ and the cable is properly locked/retained.

An optional step of inserting an ISL to further lock the cable into the plug:​ The header is soldered to the PCB via SMT process. The final stage of full connection is the final cable assembly insertion. The previously assembled cable-plug assembly is inserted into the previously surface-mounted receptacle and auto locked in place. To complete the assembly, the connector position assurance lock needs to be slid into place. This connector has design features to help ensure a perfect mate and prevent incorrect connector assembly (e.g., upside down insertion, partial assembly, or locked if not properly inserted).