Mezzanine connectors are high-speed electrical connectors that connect two parallel PCBs arranged in a stacked configuration. Mezzanine connectors can offer different stack heights to vary the distance between the parallel PCBs. They are typically designed to support a specific impedance and data rate, and are optimized for high circuit density, which maximizes the use of limited real estate on the PCB.
What are Mezzanine Connectors
Key Features of Mezzanine Connectors
Mezzanine connectors utilize differential-pair interfaces for high-speed data transfer, with integrated grounding to improve signal integrity. PCB attachment options include ball-grid array, solder-charge and surface-mount termination (SMT). Certain types, like Molex Mirror Mezz Connectors, are hermaphroditic, meaning the same connector is “self-mating” and can be used on both PCBs being connected. This helps simplify design work and reduce inventory costs.
Applications of Mezzanine Connectors
Mezzanine connectors are ideal for a variety of applications where high-speed board-to-board data transfer is needed, particularly in tight spaces. In server, storage and telecommunications systems, mezzanine connectors provide high-speed connections between modules. Consumer electronics use mezzanine connectors to support multiple functions within a compact device. Automotive modules and industrial devices use mezzanine connectors to enable cutting-edge electronic systems in harsh environments with exceptional reliability.
Explore Our Mezzanine Connector Portfolio
| Data Rate | Pitch | Stack Height |
Circuits |
|---|---|---|---|
| 224Gbps+ PAM-4 | 3.00 by 3.00mm differential pair pitch | 5.00mm | Up to 185 differential pairs |
| Data Rate | Pitch | Stack Height |
Circuits |
|---|---|---|---|
| Up to 224Gbps | 4.00 by 1.50mm differential pair pitch | 5.00, 8.00, 11.00mm | Up to 270 differential pairs |
| Data Rate | Stack Height |
Circuits |
|---|---|---|
| Up to 12.5Gbps | 7.00 to 17.00mm | 90 to 500 (SEARAY), 40 to 200 (SEARAY Slim) |
| Data Rate | Circuits | Configuration | Current |
|---|---|---|---|
| 56Gbps | 24 to 120 triad wafers | 2 by 4 triad wafers (min.), 8 by 30 triad wafers (max.) | 8.0A per triad |
| Data Rate | Stack Height | Termination Style |
|---|---|---|
| Up to 56Gbps | 4.00 to 10.00mm | SMT solder tail with pin-in-paste solder nail |
| Data Rate | Stack Height | Circuits |
|---|---|---|
| 12.5Gbps | 16.00 to 38.00mm | 91 to 351 |
| Circuits/Rows | Termination Style | Current |
|---|---|---|
| Customizable | Press-fit/compliant pin | 8.0A per triad, up to 28Gbps |
| Circuits | Current | Pitch |
|---|---|---|
| 84, 164 | 1.0 to 2.5A | 1.00mm |